Oriental Motor U.S.A. Offices will be Closed on Friday, March 29, 2024 in Observance of Good Friday


 

We provide more than 50,000 types of products around the world with quick delivery anytime, anywhere, centered on small industrial precision motors. We also have a highly specialized support system.

High quality and high variety Full support system Quick Delivery Expand globally

 

Item Number Search



Mounting Bracket for AZ mini Driver

Mounting Bracket for AZ mini Driver

This is a mounting bracket that allows you to attach an AZ Series mini driver (excluding AZD-KR2D) to the side of an AZ Series connector type motor. The driver can be installed near the AZ Series motor to save wiring and space, or it can be installed in the style of an integrated motor/driver.



Servo Motors AZX Series
600 W and EtherCAT Compatible

AZX Series Servo Motors

We have added 600W motors to the Servo Motors AZX Series Equipped with Mechanical Absolute Encoder. The AZX Series is a servo motor and driver system that is as easy to use as the AZ Series and achieves high-speed performance that cannot be covered by the AZ Series. We have also added an EtherCAT-compatible single-axis driver.


AC Blowers MB Series S Type

MB Series S Type Centrifugal Fans / Blowers

MB Series S Type provides high performance such as strong static pressure and directional airflow, and ease of use such as direct installation and air volume adjustment. It is ideal for local cooling, exhaust using ducts, blowing, and adsorption.

 

 

PKP Series Stepper Motor with 1000 P/R Encoder

PKP Series Stepper Motors

1000 P/R encoder type has been added to the 2-phase/5-phase stepper motor PKP Series. Equipped with an encoder with a resolution of 1000 P/R, high-precision position detection, and accurate homing operation are possible.

 

 


αSTEP Electric Gripper EH Series

EH4T Electric Gripper

The 3-finger type has been added to the electric gripper EH Series. Even delicate workpieces such as cylinders, spheres, and complex shapes can be gripped gently like a human fingertip.

 


Guide to Carbon Neutrality

Guide to Carbone Neutrality

Environmental considerations related to automation are attracting more attention as major nations announce carbon neutrality policies. Check out our products and services with hints about getting started with carbon neutrality.


 

Modular Automation

Modular Automation

The Modular Automation concept is based on the next generation of assembly lines using a modular, mobile, battery based system that can change form easily for assembling small lots or a variety of products.


2023-2024 Product Guide

Product eBook

View our latest 2023-2024 Product Guide online.

 


Virtual Showroom

Virtual Showroom

Come visit our new Virtual Showroom featuring information on our latest motion control products as well as demo and application videos.


Motor Sizing Forms

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

 

Service & Support

Service & Support

Products and technology are only valuable when coupled with skilled people and services to support them. Our Technical Support Team is available 15 hours a day, via phone, e-mail or live chat and offer advanced industry knowledge to help size and recommend the ideal motion products.

  • 800 Technical Support
  • Engineering & Application Engineering
  • Motor Sizing & Selection

Engineering Notes

 

 

Events

Events

Come Visit Oriental Motor and see the Latest Products and Technology:





©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved