Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
 
 
Intro Resolution / Vibration Torque Accuracy / Repeatability Synchronism Drive Methods Conclusion PDF Version
 

2-Phase and 5-Phase Step Motor Comparison

Specification Comparison

Series

Frame
Sizes

Power
Supply

Geared
Type
Available

Max.
Holding
Torque*

Rotor
Inertia*

Basic
Step
Angle*

RK (5-Phase)
Microstep

1.65 in.sq.
2.36 in.sq.
3.35 in.sq.

 AC

 Yes

 1.84 oz-in
to
320 lb-in

 0.191 oz-inē 
to
22 oz-inē

 0.0072°
to
0.72°

CFK II (5-Phase)
Microstep

0.79 in.sq.
1.10 in.sq.
1.65 in.sq.
2.36 in.sq.
3.35 in.sq.

DC

No

3.2 oz-in
to
55.6 lb-in

0.0142 oz-inē
to
22 oz-inē

0.72°

CSK (5-Phase)
Full/Half-Step

1.65 in.sq.
2.36 in.sq.
3.35 in.sq.

 DC

 Yes

 18.4 oz-in
to
55.6 lb-in

0.191 oz-inē 
to
22 oz-inē  

0.024°
to
0.72°

PMC (5-Phase)
Full/Half-Step

1.10 in.sq. 

DC

Yes

4.6 oz-in
to
17.5 lb-in 

0.049 oz-inē
to
0.098 oz-inē

0.0072°
to
0.72°

UMK (2-Phase)
Full/Half-Step

1.65 in.sq.
2.22 in.sq.

AC

No

22 oz-in
to
11.9 lb-in 

0.191 oz-inē
to
2.6 oz-inē

0.9°
to
1.8°

CSK (2-Phase)
Full/Half-Step

1.65 in.sq.
2.22 in.sq.
3.35 in.sq.

DC 

Yes

22 oz-in
to
58.1 lb-in 

0.191 oz-inē
to
22 oz-inē

0.05°
to
1.8°

*Geared Type offer higher Max. Holding Torque, higher Rotor Inertia, and smaller Basic Step Angle

ORIENTAL MOTOR also offers a full line of 2-Phase Step Motors (motors only).

Series

Frame
Sizes

Power
Supply

Geared
Type
Available

Max.
Holding
Torque*

Rotor
Inertia*

Basic
Step
Angle*

PK/PV Series (2-Phase)
Motor Only

1.10 in.sq.
1.38 in.sq.
1.65 in.sq.
2.22 in.sq.
2.36 in.sq.
3.35 in.sq.
3.54 in.sq.

 N/A

 Yes

 7.1 oz-in
to
106 lb-in

 0.049 oz-inē 
to
22 oz-inē

 0.05°
to
1.8°

*Geared Type offer higher Max. Holding Torque, higher Rotor Inertia, and smaller Basic Step Angle.

 

Conclusion

Depending on your particular application, a 2-phase motor may suffice. However, 5-phase step motors offer higher resolution, lower vibration, higher acceleration and deceleration rates (due to smaller step angles), and are less likely to lose synchronization due to overshooting/undershooting than a 2-phase step motor. For applications requiring high precision, low noise and low vibration, 5-phase is the better technology.

Want to learn more?

ORIENTAL MOTOR's Technical Support Team and Application Engineers will work with you to determine the best solution for your application. 2-Phase, 5-Phasse, Full-Step, Microstep? ORIENTAL MOTOR's experienced team members know the technology inside and out. We'll find the right solution based on your needs and explain the alternatives. Call 1-800-GO-VEXTA (468-3982) to speak with an ORIENTAL MOTOR Technical Support Team Member.

< Back

 


   
   

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.