Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
 
 
Intro Resolution / Vibration Torque Accuracy / Repeatability Synchronism Drive Methods Conclusion PDF Version
 

2-Phase and 5-Phase Step Motor Comparison

Drive Methods

There are a number of drive methods for both 2-phase and 5-phase step motors. Here is a quick overview of the concepts for Full-Step and Microstepping drives.

2-Phase Full Step System (1.8°/step)

The 2-Phase Full Step system energizes both Phase A and Phase B and switches between positive and negative to create rotation.


_____________________________________________________________________________________________

5-Phase Full Step System (Pentagon 4-Phase Excitation) (0.72°/step)

The 4-Phase Excitation System is unique to 5-Phase motors and offers more stable operation.


_____________________________________________________________________________________________

Microstepping

Microstep drivers divide the basic step angle of the motor by decreasing the current to one phase while increasing the current to the next phase in increments. This results in the motor taking smaller steps. With a microstep driver the motor’s basic step can be divided into smaller steps ranging from 1/1 to 1/250.

The illustrations to the right represent the basic concept of microstepping.

Figure 1 - phase A is at 100% current so the rotor lines up directly.

Figure 2 - the current to phase A is decreased to 75%, while 25% of the current is now in phase B.

Figure 3 - the current for both phase A and B is 50% so the rotor lines up directly in the middle of the two.

Figure 4 - phase A is now at 25% and phase B is at 75% so the rotor moves closer to phase B.

Figure 5 - phase A is turned off and phase B is at 100% so the rotor finally lines up directly with phase B.

By microstepping the motor in this example we have divided the basic 500 steps per revolution of the 5-phase motor by 5, increasing it to 2,500 steps per revolution. The resolution of the motor is now 0.144°.

Microstepping not only provides a higher resolution, it also ensures smoother operation, lower vibration and less noise than other drives.

< Back - Continue >

 

 


   
   

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.