controlled
by a driver, which sends the pulses into the motor causing
it to turn. The number of pulses the motor turns is equal
to the number of pulses fed into the driver. The motor will
spin at a rate that is equal to the frequency of those same
pulses.
Step motors
are very easy to control. Most drivers are looking for 5 volt
pulses which just so happen to be the voltage level of most
integrated circuits. You merely need to design a circuit to
output pulses or use one of ORIENTAL MOTORs pulse generators
(SG8030
or SC8800).
One of
the most remarkable features of step motors is their ability
to position very accurately. This will be covered in depth
later on. Step motors are not perfect, there are always some
little inaccuracies. ORIENTAL MOTOR's standard step motors
have an accuracy of ± 3 arc minutes (0.05°). The
remarkable feature of steps motors, though, is that this error
does not accumulate from step to step. When a standard step
motor travels one step it will go 1.8° ± 0.05°.
If the same motor travels one million steps, it will travel
1,800,000° ± 0.05°. The error does not accumulate.
Step motors
can respond and accelerate quickly. They have low rotor inertia
that can get up to speed quickly. For this reason step motors
are ideal for short, quick moves.
Continue
>
|
|
ORIENTAL MOTOR sells complete motor and
driver packages to take the guess work out of selecting the
right driver to go with your step motor.
Search
Step Motor and Driver Packages |