Cables

Cables

Cables Configuration

Connection Cables

These cables are required to connect the motor and driver.

"B" Type Cable

"F" Type Cable

Length (m)

CC005HBLB

CC005HBLF

0.5

CC010HBLB

CC010HBLF

1.0

CC015HBLB

CC015HBLF

1.5

CC020HBLB

CC020HBLF

2.0

CC025HBLB

CC025HBLF

2.5

CC030HBLB

CC030HBLF

3.0

CC040HBLB

CC040HBLF

4.0

CC050HBLB

CC050HBLF

5.0

CC070HBLB

CC070HBLF

7.0

CC100HBLB

CC100HBLF

10.0

CC150HBLB

CC150HBLF

15.0

CC200HBLB

CC200HBLF

20.0

Extension Cables (for relaying)

Use to extend the distance between the motor and driver, keep the total length of the cables from exceeding 20.5 m (67.2 ft.) (3 cables max.) Use the Flexible Cable type if the cable will be bent or flexed regularly.

Standard Cable

Flexible Cable

Length (m)

CC01BL2

CC01BL2R

1

CC02BL2

CC02BL2R

2

CC03BL2

CC03BL2R

3

CC05BL2

CC05BL2R

5

CC07BL2

CC07BL2R

7

CC10BL2

CC10BL2R

10