Cables

Cables

Connection Cables

These cables are required to connect the motor and driver. Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

"B" Type Cable

"F" Type Cable

Length (m)

CC005HBLB

CC005HBLF

0.5

CC010HBLB

CC010HBLF

1.0

CC015HBLB

CC015HBLF

1.5

CC020HBLB

CC020HBLF

2.0

CC025HBLB

CC025HBLF

2.5

CC030HBLB

CC030HBLF

3.0

CC040HBLB

CC040HBLF

4.0

CC050HBLB

CC050HBLF

5.0

CC070HBLB

CC070HBLF

7.0

CC100HBLB

CC100HBLF

10.0