These cables are available to extend the distance between the motor and the driver.
Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.
Cable Set |
Length |
|
Standard |
Flexible |
|
3.3 ft. (1 m) |
||
6.6 ft. (2 m) |
||
9.8 ft. (3 m) |
||
16.4 ft. (5 m) |
||
23 ft. (7 m) |
||
32.8 ft. (10 m) |
||
49.2 ft. (15 m) |
||
65.6 ft. (20 m) |
Cable Set |
Length |
|
Standard |
Flexible |
|
3.3 ft. (1 m) |
||
6.6 ft. (2 m) |
||
9.8 ft. (3 m) |
||
16.4 ft. (5 m) |
||
23 ft. (7 m) |
||
32.8 ft. (10 m) |
||
49.2 ft. (15 m) |
||
65.6 ft. (20 m) |
These cables are available to extend the distance between the motor and the driver.
Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.
*Keep the total cable length below 65.6 ft. (20 m) when using an extension cable.
Cable Set |
Length |
|
Standard |
Flexible |
|
3.3 ft. (1 m) |
||
6.6 ft. (2 m) |
||
9.8 ft. (3 m) |
||
16.4 ft. (5 m) |
||
23 ft. (7 m) |
||
32.8 ft. (10 m) |
||
49.2 ft. (15 m) |
Cable Set |
Length |
|
Standard |
Flexible |
|
3.3 ft. (1 m) |
||
6.6 ft. (2 m) |
||
9.8 ft. (3 m) |
||
16.4 ft. (5 m) |
||
23 ft. (7 m) |
||
32.8 ft. (10 m) |
||
49.2 ft. (15 m) |