Mounting Brackets

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

Model

Motor Frame Size

Motor

Round Shaft 
(No Gearhead)

Imperial (Inch) 
Parallel Shaft Gearhead
*

Metric (mm)
Parallel Shaft Gearhead
*

SOL2U08F

BLM230
BLM260

- 2.36 in. (60 mm) -
SOL2M4F

BLM230
BLM260

2.36 in. (60 mm) - 2.36 in. (60 mm)
SOL4UAF

BLM460

- 3.15 in. (80 mm) -
SOL4M6F

BLM460

- - 3.15 in. (80 mm)
SOL5UBF

BLM5120

- 3.54 in. (90 mm) -

BLM5200

- - -
SOL5M8F

BLM5120

3.54 in. (90 mm) - 3.54 in. (90 mm)

BLM5200

3.54 in. (90 mm) - -
SOL6UBF BLM6200 -

4.09 in. (104 mm)

-
SOL6M8F - -

4.09 in. (104 mm)

*Excludes Foot Mount and JV Gearheads