Mounting Brackets

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

Model

Motor Frame Size

Motor

Round Shaft 
(No Gearhead)

Imperial (Inch) 
Parallel Shaft Gearhead
*

Metric (mm)
Parallel Shaft Gearhead
*

SOL2U08F

BMU230
BMU260

2.36 in. (60 mm) 2.36 in. (60 mm) -
SOL2M4F

BMU230
BMU260

2.36 in. (60 mm) - 2.36 in. (60 mm)
SOL4UAF

BMU460

- 3.15 in. (80 mm) -
SOL4M6F

BMU460

- - 3.15 in. (80 mm)
SOL5UBF

BMU5120

3.54 in. (90 mm) 3.54 in. (90 mm) -

BMU5200

3.54 in. (90 mm) - -
SOL5M8F

BMU5120

3.54 in. (90 mm) - 3.54 in. (90 mm)

BMU5200

3.54 in. (90 mm) - -
SOL6UBF BMU6200 -

4.09 in. (104 mm)

-
SOL6M8F - -

4.09 in. (104 mm)

*Excludes Foot Mount and Stainless Steel Shaft Gearheads