Mounting Brackets

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

Parallel Shaft Geared Type

Motor Size

Imperial Bracket

Metric Bracket

6 W (1/125 HP)

SOL2U08F

SOL2M4F

15 W (1/50 HP)

SOL3UAF

SOL3M6F

25 W (1/30 HP)

SOL4UAF

SOL4M6F

40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

SOL5UBF

SOL5M8F

 

Round Shaft (no Gear)

Motor Size

Metric Bracket

6 W (1/125 HP)

SOL2M4F

15 W (1/50 HP)

SOL3M5F

25 W (1/30 HP)

SOL4M5F

40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

SOL5M6F