| |
Fixed
Speed |
Variable
Speed |
Positioning |
| Product
Type |
AC
Motors |
AC
and Brushless DC Speed Control Motors |
Stepping
Motors |
| Learn
More |
|
|
|
| Frame
Sizes |
From
1.65 in.sq.
to 4.09 in.sq. |
From
1.65 in.sq.
to 4.09 in.sq. |
From
0.79 in.sq.
to 3.54 in.sq. |
| Power
Supply |
Single-Phase
100 - 115 VAC
Single-Phase 200 - 230 VAC
Three-Phase
200 -230 VAC
|
Single-Phase
100 - 115 VAC
Single-Phase 200 - 230 VAC
Three-Phase
200 -230 VAC
24 VDC |
Single-Phase
100 - 115 VAC
Single-Phase 200 - 230 VAC
Three-Phase
200 -230 VAC
24 VDC
24/36 VDC |
| Output
Power |
From
1/750 HP (1W)
to 1/4 HP (200W) |
From
1/750 HP (1W)
to 1/2 HP (400W) |
N/A |
| Torque* |
From
0.07 lb-in
to 530 lb-in |
From
0.04 lb-in
to 601 lb-in |
From
0.2 lb-in
to 320 lb-in |
| Variable
Speed Range |
N/A |
From
0.015 to 4000 r/min |
From
0 to 4500 r/min |
| Available
Gearheads |
Parallel
Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft |
Parallel
Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
Flat Right-Angle Hollow Shaft |
Parallel
Shaft |
| Benefits |
- Provide
rotation at a fixed speed
- Uni-directional
or bi-directional operation
- Easy
to use
- Wide
variety
- Conform
to global safety standards
|
- Easily
set and adjust motor speed
- Wide
variable speed range
- Wide
variety of AC motor solutions
- Brushless
DC motors offer small, compact powerful motors
|
- Provide
precise position control
- Handle
complex movement
- A wide
variety of functions
- Highly
reliable
- Closed
loop, 2-phase, 5-phase and 5-phase microstep packages available.
|
 |
 |
 |
 |