Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

CONVEYORS - Uni-Directional Conveyor
   


Description

For constant uni-directional conveyors ORIENTAL MOTOR offers our AC motors & gearmotors. For applications where speed control is required the AC & brushless DC speed control systems can be used. For precise positioning the ORIENTAL MOTOR's stepping motors are ideal.

Applicable Products

 
 
 

Can't view the images above? Get Flash Player
.
 
 
Solution Comparison    
     
 
Fixed Speed
Variable Speed
Positioning
Product Type
AC Motors
AC and Brushless DC Speed Control Motors
Stepping Motors
Learn More
Frame Sizes
From 1.65 in.sq.
to 4.09 in.sq.
From 1.65 in.sq.
to 4.09 in.sq.
From 0.79 in.sq.
to 3.54 in.sq.
Power Supply

Single-Phase 100 - 115 VAC
Single-Phase 200 - 230 VAC

Three-Phase 200 -230 VAC

Single-Phase 100 - 115 VAC
Single-Phase 200 - 230 VAC

Three-Phase 200 -230 VAC
24 VDC
Single-Phase 100 - 115 VAC
Single-Phase 200 - 230 VAC

Three-Phase 200 -230 VAC
24 VDC
24/36 VDC
Output Power
From 1/750 HP (1W)
to 1/4 HP (200W)
From 1/750 HP (1W)
to 1/2 HP (400W)
N/A
Torque*
From 0.07 lb-in
to 530 lb-in
From 0.04 lb-in
to 601 lb-in
From 0.2 lb-in
to 320 lb-in
Variable Speed Range
N/A
From 0.015 to 4000 r/min
From 0 to 4500 r/min
Available Gearheads
Parallel Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
Parallel Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
Flat Right-Angle Hollow Shaft
Parallel Shaft
Benefits
  • Provide rotation at a fixed speed
  • Uni-directional or bi-directional operation
  • Easy to use
  • Wide variety
  • Conform to global safety standards
  • Easily set and adjust motor speed
  • Wide variable speed range
  • Wide variety of AC motor solutions
  • Brushless DC motors offer small, compact powerful motors
  • Provide precise position control
  • Handle complex movement
  • A wide variety of functions
  • Highly reliable
  • Closed loop, 2-phase, 5-phase and 5-phase microstep packages available.
 
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.