Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

CONVEYORS - Fluid Injection
   


Description

For precision applications such as fluid injection, ORIENTAL MOTOR offers our stepping motor product line. ORIENTAL MOTOR offers motor & driver packages of our closed-loop AlphaStep stepping motor product line, our 5-phase microstep, 5-phase full/half step and 2-phase full/half step stepping motors. In addition, ORIENTAL MOTOR offers our PK 2-phase stepping motors.

Applicable Products

 
 
 

Can't view the images above? Get Flash Player
.
 
 
Solution Comparison    
     
 
Closed Loop
AlphaStep Motors and Drivers

5-Phase
Microstep Motors and Drivers

2-Phase
Microstep Motors and Drivers

2-Phase
Full/Half-step Motors and Drivers

Description
ORIENTAL MOTOR's revolutionary hybrid stepping motor and driver packages which eliminate missed steps, a common problem with stepping motors. The AlphaStep uses a built-in feedback system to constantly monitor the motor shaft position to detect and correct for loss of synchronism.

5-phase microstep step motor and driver systems deliver the highest resolution and lowest vibration by dividing the basic step angle. These systems offer basic resolutions as high as 0.00288° per step. Optional geared type motors can offer even higher resolutions.

2-phase microstep step motor and driver systems deliver the high resolution and very low vibration by dividing the basic step angle. These systems offer basic resolutions as high as 0.00288° per step. Optional geared type motors can offer higher resolutions.

2-phase full/half step systems provide high torque and low vibration. These systems move 1.8° per step in full-step mode and 0.9° per step in half-step mode. Optional geared type motors can offer higher resolutions.

ORIENTAL MOTOR also offers a wide range of 2-phase motor only solutions.

Learn More
Frame Sizes
From 1.10 in.sq.
to 3.54 in.sq.
From 0.79 in.sq.
to 3.54 in.sq.
From 1.10 in.sq.
to 3.35 in.sq.
From 1.65 in.sq.
to 3.35 in.sq.
Power Supply

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
24 VDC

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
24 VDC
20 ~ 75 VDC
24 VDC
Single-Phase 100-115 VAC
24 / 36 VDC
Maximum Holding Torque
From 0.49 lb-in
to 320 lb-in
From 0.2 lb-in
to 320 lb-in
From 0.44 lb-in
to 58.1 lb-in
From 1.4 lb-in
to 58.1 lb-in
Available
Gearheads
HG (Harmonic Geared)
TH (Tapered Hob Geared)
PN (Planetary Geared)
HG (Harmonic Geared)
TH (Tapered Hob Geared)
PN (Planetary Geared)
SH (Spur Geared)
SH (Spur Geared)
 
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.