Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

CONVEYORS - Material Elevator
   


Description

For vertical applications where stopping and holding loads is required ORIENTAL MOTOR offers our electromagnetic brake motors or AC motors with SB50 brake pack.

Suggested Products

 
 
 

Can't view the images above? Get Flash Player
.
 
 
Solution Comparison    
     
 
Electromagnetic Brake Motors
Induction Motors
Reversible Motors
Watertight Motors
Description
Coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load.
Optimal for uni-directional continuous operation.
30-minute rated motors for applications where instantaneous reversal of direction is frequently required.
Watertight, dust-resistant geared induction motors which conform to IEC standard IP67. Ideal for applications where the motor is periodically splashed or washed with water.
Learn More
Frame Sizes
From 2.36 in.sq.
to 3.54 in.sq.
From 1.65 in.sq.
to 4.09 in. sq.
From 1.65 in.sq.
to 3.54 in.sq.
From 3.15 in.sq.
to 4.09 in.sq.
Power Supply
Single-Phase 100-115 VAC
Single-Phase 200 - 230 VAC
Three-Phase 200 - 230 VAC
Single-Phase 100-115 VAC
Single-Phase 200 - 230 VAC
Three-Phase 200 - 230 VAC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Single-Phase 100-115 VAC
Single-Phase 200 - 230 VAC
Three-Phase 200 - 230 VAC
Output Power
From 1/125 HP (6W)
to 1/4 HP (200W)
From 1/750 HP (1W)
to 1/4 HP (200W)
From 1/750 HP (1W)
to 1/8 HP (90W)
From 1/30 HP (25W)
to 1/8 HP (90W)
Rated Torque
From  0.36 lb-in
to 530 lb-in
From 0.07 lb-in
to 530 lb-in
From 0.07 lb-in
to 350 lb-in
 From 3 lb-in
to 260 lb-in
Available
Gearheads
 Parallel Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
Parallel Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
Parallel Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
 Parallel Shaft
 
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.