Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

CONVEYORS - Conveyor with Positioning Sensor
   


Description

For applications requiring precise speed control and positioning on a conveyor ORIENTAL MOTOR recommends the BX Series. ORIENTAL MOTOR's BX Series Brushless DC Speed Control provides a Position Control Mode, which allows for up to six data sets and two Return to Home positions (mechanical and electrical) to be programmed using the optional OPX-1A.

Applicable Products

 
 
 

Can't view the images above? Get Flash Player
.
 
     
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.