Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

CONVEYORS - Showering Applications
   


Description

For applications where the motor is exposed to dust, water or other environmental elements, ORIENTAL MOTOR offers the FPW series of watertight induction motors for fixed speed applications. For variable speed applications the new brushless DC BLF series is available and the new IP65 rated AlphaStep closed loop stepping motors are available for positioning applications.

Applicable Products

 
 
 

Can't view the images above? Get Flash Player
.
 
 
Solution Comparison    
     
 
Fixed Speed
Variable Speed
Positioning
Product Type
FPW Series Watertight AC Induction Motors
BLF Series IP65 Rated Brushless DC Speed Control Motors
AlphaStep IP65 Rated Closed
Loop Stepping Motors
Learn More
Frame Sizes
From 3.15 in.sq.
to 4.09 in.sq.
From 2.36 in.sq.
to 3.54 in.sq.
2.36 in.sq. or
3.35 in.sq.
Power Supply

Single-Phase 100 - 115 VAC
Single-Phase 200 - 230 VAC

Three-Phase 200 -230 VAC

Single-Phase 100 - 120 VAC
Single-Phase 200 - 240 VAC

Three-Phase 200 -240 VAC
Single-Phase 100 - 115 VAC
Single-Phase 200 - 230 VAC

Three-Phase 200 -230 VAC
Output Power
From 1/30 HP (25W)
to 1/8 HP (90W)
From 1/25 HP (30W)
to 1/6 HP (120W)
N/A
Torque*
From 3 lb-in
to 260 lb-in
From 0.89 lb-in
to 601 lb-in
From 10.6 lb-in
to 35 lb-in
Variable Speed Range
N/A
From 0.4 to 4000 r/min
From 0 to 4000 r/min
Available Gearheads
Parallel Shaft
Parallel Shaft
Flat Right-Angle Hollow Shaft
Parallel Shaft
Benefits
  • Provide rotation at a fixed speed
  • Easy to use
  • Wide variety
  • Conform to global safety standards
  • IP67 Rated for water/dust protection
  • Easily set and adjust motor speed
  • Wide variable speed range
  • Brushless DC motors offer small, compact powerful motors
  • IP65 Rated for water/dust protection
  • Provide precise position control
  • Handle complex movement
  • A wide variety of functions
  • Highly reliable
  • IP65 Rated for water/dust protection
 
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.