| |
Fixed
Speed |
Variable
Speed |
Variable
Speed |
| Product
Type |
AC
Electromagnetic Brake Motors |
BHF
Series
AC Speed Control Motors |
BX
Series Brushless
DC Speed Control Motors |
| Learn
More |
|
|
|
| Frame
Sizes |
From
2.36 in.sq.
to 4.09 in.sq. |
4.09 in.sq. |
From
2.36 in.sq.
to 4.09 in.sq. |
| Power
Supply |
Single-Phase
100 - 115 VAC
Single-Phase 200 - 230 VAC
Three-Phase
200 -230 VAC
|
Single-Phase
100 - 115 VAC
Single-Phase 200 - 230 VAC
Three-Phase
200 -230 VAC |
Single-Phase
100 - 115 VAC
Single-Phase 200 - 230 VAC
Three-Phase
200 -230 VAC |
| Output
Power |
From
1/125 HP (6W)
to 1/4 HP (200W) |
From
1/750 HP (1W)
to 1/4 HP (200W) |
From
1/25 HP (30W)
to 1/2 HP (400W) |
| Torque* |
From
0.36 lb-in
to 530 lb-in |
From
11.25 lb-in
to 530 lb-in |
From
0.9 lb-in
to 350 lb-in |
| Variable
Speed Range |
N/A |
From
0.56 to 2400 r/min |
From
0.15 to 3000 r/min |
| Available
Gearheads |
Parallel
Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft |
Parallel
Shaft
Right-Angle Solid Shaft
Right-Angle Hollow Shaft
|
Parallel
Shaft |
| Benefits |
- Power
Off activated magnetic brake
- Provide
rotation at a fixed speed
- Uni-directional
or bi-directional operation
- Easy
to use
- Wide
variety
- Conform
to global safety standards
|
- Power
Off activated magnetic brake
- Easily
set and adjust motor speed
- Wide
variable speed range
|
- Power
Off activated magnetic brake
- Easily
set and adjust motor speed
- Wide
variable speed range
- Compact,
powerful motors
|
 |
 |
 |
 |