Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

CONVEYORS - Conveyor with CCD Monitor
   


Description

For high precision applications, such as a conveyor positioned with a CCD monitor, ORIENTAL MOTOR's AlphaStep and RK Series stepping motors provide the accuracy and control required.

Applicable Products

 
 
 

Can't view the images above? Get Flash Player
.
 
 
Solution Comparison    
     
 
Closed Loop
AlphaStep Motors and Drivers

RK Series 5-Phase
Microstep Motors and Drivers

Description
ORIENTAL MOTOR's revolutionary hybrid stepping motor and driver packages which eliminate missed steps, a common problem with stepping motors. The AlphaStep uses a built-in feedback system to constantly monitor the motor shaft position to detect and correct for loss of synchronism.

The RK Series 5-phase microstep system delivers the highest resolution and lowest vibration by dividing the basic step angle. These systems offer basic resolutions as high as 0.00288° per step. Optional geared type motors can offer even higher resolutions.

Learn More
Frame Sizes
From 1.10 in.sq.
to 3.54 in.sq.
From 1.65 in.sq.
to 3.54 in.sq.
Power Supply

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
24 VDC

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Maximum Holding Torque
From 0.49 lb-in
to 320 lb-in
From 1.15 lb-in
to 320 lb-in
Available
Gearheads
HG (Harmonic Geared)
TH (Tapered Hob Geared)
PN (Planetary Geared)
HG (Harmonic Geared)
TH (Tapered Hob Geared)
PN (Planetary Geared)
 
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.