Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

APPLICATIONS

LINEAR OPERATION - Pulling out Connectors
   


Description

For applications requiring precise linear motion, ORIENTAL MOTOR offers the DRL series compact linear actuators and EZ Limo series motorized cylinders and sliders. Both the DRL and EZ Limo series feature stepping motors and drivers providing accuracy and resolution.

Applicable Products

 
 
 

Can't view the images above? Get Flash Player
.
 
 
Solution Comparison    
     
 
DRL Series
Compact Linear Actuators

EZ Limo
Electric Motorized Cylinders

EZ Limo
Electric Motorized Sliders
Description
The DRL Series of compact linear motion actuators use a new 5-phase stepping motor which incorporates a ball screw. These are combined with 5-phase 24 VDC microstepping drivers with photocoupler inputs for extremely precise positioning.

The EZ Limo EZC Series motorized cylinders incorporate an ORIENTAL MOTOR stepping motor, feedback system and ball screw in a compact, stylish body. The EZC Series motorized cylinders provide pushing and pulling motion using a rod driven by the ball screw.

The NEW EZ Limo EZS Series motorized linear slides incorporate an ORIENTAL MOTOR stepping motor, feedback system, ball screw and table in an all-in-one compact body. The EZS Series of motorized sliders provide positioning through the use of a table and slider driven by the ball screw.
Learn More
Power Supply
24 VDC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
24 VDC
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
24 VDC
Stroke
From 1.18 in. (30mm)
to 1.97 in. (50mm)
From 1.97 in. (50mm)
to 11.81 in. (300mm)
From 1.97 in. (50mm)
to 19.67 in. (500mm)
Maximum Thrust Force
From 6.7 lb. (30 N)
to 67 lb. (300 N)
From 10 lb. (45 N)
to 89 lb. (400 N)
From 5.1 lb. (23 N)
to 41 lb. (184 N)
 
   
  For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing and Product Recommendation section.  

   

 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.