Motion Control Products

Wide Variety of Motion Control Solutions

Same Day Shipping - Over 1,200 products available to ship same day.

Committed to Professional Support - Online, on the phone and in-person.

Global Sales and Support

2-Year Warranty

Support & Information

Free Shipping Offer*

With over 1,200 of our most popular products available for same day shipping (up to 10 pieces) and thousands more available within 7 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE UPS Ground shipping for all online orders.*

*Terms & conditions apply.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on quantities larger than 10 pieces please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST.

RoHS Compliant Products
RoHS

Oriental Motor offers RoHS versions of all of our most popular product lines. To learn more about RoHS and the products we offer contact your local sales office or visit our RoHS section.

All RoHS compliant products available online have the RoHS mark. In addition you may use the RoHS complaint product choice in the Search Products section.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.

ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

Positioning Solutions - Step Motors

Learn about the differences between 2-phase and 5-phase technology

 
Closed Loop
AlphaStep Motors and Drivers

5-Phase
Microstep Motors and Drivers

2-Phase
Microstep Motors and Drivers

5-Phase
Full/Half-step Motors and Drivers

2-Phase
Full/Half-step Motors and Drivers

Description
ORIENTAL MOTOR's revolutionary hybrid stepping motor and driver packages which eliminate missed steps, a common problem with stepping motors. The AlphaStep uses a built-in feedback system to constantly monitor the motor shaft position to detect and correct for loss of synchronism.

5-phase microstep step motor and driver systems deliver the highest resolution and lowest vibration by dividing the basic step angle. These systems offer basic resolutions as high as 0.00288° per step. Optional geared type motors can offer even higher resolutions.

2-phase microstep step motor and driver systems deliver high resolution and very low vibration by dividing the basic step angle. These systems offer basic resolutions as high as 0.00288° per step. Optional geared type motors can offer even higher resolutions.

5-phase full/half-step systems provide high torque, high resolution and low vibration in a compact step motor package. These systems move 0.72° per step in full-step mode and 0.36° per step in half-step mode. Optional geared type motors can offer higher resolutions.

2-phase full/half step systems provide high torque and low vibration. These systems move 1.8° per step in full-step mode and 0.9° per step in half-step mode. Optional geared type motors can offer higher resolutions.

ORIENTAL MOTOR also offers a wide range of 2-phase motor only solutions.

Learn More
Frame Sizes
From 1.10 in.sq.
to 3.54 in.sq.
From 0.79 in.sq.
to 3.54 in.sq.
From 0.79 in.sq.
to 3.54 in.sq.
From 1.10 in.sq.
to 3.35 in.sq.
From 1.65 in.sq.
to 3.35 in.sq.
Power Supply

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
24 VDC

Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
24 VDC
20 ~ 75 VDC
24 VDC
24 / 36 VDC
Single-Phase 100-115 VAC
24 / 36 VDC
Maximum Holding Torque
From 0.49 lb-in
to 320 lb-in
From 0.2 lb-in
to 320 lb-in
From 0.44 lb-in
to 58.1 lb-in
From 0.3 lb-in
to 55.6 lb-in
From 1.4 lb-in
to 58.1 lb-in
Available
Gearheads
HG (Harmonic Geared)
TH (Tapered Hob Geared)
PN (Planetary Geared)
HG (Harmonic Geared)
TH (Tapered Hob Geared)
PN (Planetary Geared)
SH (Spur Geared)
HG (Harmonic Geared)
TH (Tapered Hob Geared)
MG (Spur Geared)
SH (Spur Geared)