Motion Control Products

Wide Variety of Motion Control Solutions

Same Day Shipping - Over 1,200 products available to ship same day.

Committed to Professional Support - Online, on the phone and in-person.

Global Sales and Support

2-Year Warranty

Support & Information

Free Shipping Offer*

With over 1,200 of our most popular products available for same day shipping (up to 10 pieces) and thousands more available within 7 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE UPS Ground shipping for all online orders.*

*Terms & conditions apply.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on quantities larger than 10 pieces please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST.

RoHS Compliant Products
RoHS

Oriental Motor offers RoHS versions of all of our most popular product lines. To learn more about RoHS and the products we offer contact your local sales office or visit our RoHS section.

All RoHS compliant products available online have the RoHS mark. In addition you may use the RoHS complaint product choice in the Search Products section.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.

ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

FAQ
Search FAQ GO
Category
  • Stepping Motor Systems
  • EMP Series Programmable Controller
  • AlphaStep Closed Loop Step Motor System
  • RK Series 5-Phase Microstepping System
  • AC Motors & Gearmotors
  • Electromagnetic Brake Motors
  • SB50 Brake Pack
  • Cooling Fans
  • General
  • Gearheads
  • Linear and Rotary Actuators
  • DG Series Hollow Rotary Actuators
  • EZ Limo Linear Actuators
  • DRL Series
  • Speed Control Systems
  • BX Series Brushless DC Speed Control
  • Brushless DC Speed Control Systems
  • BHF Series AC Speed Control
  • AXH Series Brushless DC Speed Control
  • ES Series AC Speed Control
  • Safety Standards
  • Website
  • Questions
    1. Where should a fan be mounted to achieve the most effective ventilation and cooling?
    2. What is the function of the alarm feature on a fan?
    3. Am I able to purchase replacement fan blades from Oriental Motor?
    4. Can fans be used above the operating voltage range?
    5. Are fans, like motors, equipped with overheat protection devices?
    6. Is there a simple way to suppress noise emitted by an axial-flow fan?
    7. Am I able to purchase replacement fan blades from Oriental Motor?
    8. Can fans be used above the operating voltage range?
    9. What is impedance protection?
    10. What is the function of the alarm feature on the fan?


    Questions & Answers
    Where should a fan be mounted to achieve the most effective ventilation and cooling?
    Three points should be kept in mind when using a fan for ventilation and cooling:
    • Do not increase ventilation resistance (Fig. 1)
    • Ensure that air inside machinery is not stagant (Fig. 2)
    • Do not create any short passes for air (Fig. 3)
    As shown in Figure 3, the ideal fan position is one where air flows in one direction without interference. If these conditions are met, there is no fundamental difference between forced ventilation and blowoff ventilation, but blowoff ventilation is more effective in maintaining a stable internal temperature.

     
    What is the function of the alarm feature on a fan?
    The fan alarm feature works when there is some type of abnormality in operation. For most AC fans, the alarm output signal is triggered when the fan speed drops below 1800 +/- 300 rpm. For most DC fans, the alarm output signal is triggered when the fan blades are in a locked condition. Please see Oriental Motor's catalogs for specifics of the fan model you are using.

     
    Am I able to purchase replacement fan blades from Oriental Motor?
    Unfortunately, no. The only way to guarantee our stated performance is to strictly adhere to our factory's standards as they relate to assembly procedures. In this case, this is a blade-balancing procedure that is performed at the factory to ensure a quality product, so fan blades cannot be replaced.

     
    Can fans be used above the operating voltage range?
    AC and DC fans are designed to be used only within their specified operating voltage range. The general range for AC products is +/-10% of the rated voltage, and for DC products, +/-15% of the rated voltage. Please refer to the appropriate catalog for specific ranges which may vary from model to model, especially on DC products.

     
    Are fans, like motors, equipped with overheat protection devices?
    All AC fans in the ORIX Fan line that meet UL, CSA and EN/IEC standards either have motors with impedance protection or are equipped with a thermal protector. The DC fan includes a current detection function in the drive circuit. In the case of abnormalities, the fan input current is controlled to prevent an increase in temperature and thus guard against burning out the fan motor.

     
    Is there a simple way to suppress noise emitted by an axial-flow fan?
    Normally, fan noise decreases as fan speed decreases. Axial-flow fans (excluding MRS series) are available in three speed types: standard-, middle-speed and low-speed. Noise can be reduced by using middle-speed or low-speed fans. For example, to reduce noise while obtaining the same air-flow as a standard speed fan, a large-sized middle-speed or low-speed fan should be used.

     
    Am I able to purchase replacement fan blades from Oriental Motor?
    No. All fans are tested after the assembly. Any assembly work performed outside of our factory would not allow us to guarantee our stated performance.

     
    Can fans be used above the operating voltage range?
    AC and DC fans are designed to be used only within their specified operating voltage range. See the general catalog for voltage ranges for specific models.

     
    What is impedance protection?
    The impedance protected fans are designed with higher impedance in the windings. The higher temperature increases the resistance. Thus, less current passes through the wire and the fan is protected from over heating.

     
    What is the function of the alarm feature on the fan?
    The fan alarm feature works when there is some type of abnormality in operation. For most AC fans, the alarm output signal is triggered when the fan speed drops below 1800 +/- 300 rpm. For most of the DC fans, the alarm output signal is triggered when the fan blades are in a locked condition. Please see the general catalog for specifics of the fan model you are using.