Home Search Catalog Contact Us Distributor PartnerNet Global Support
ORIENTAL MOTOR U.S.A.  CORP.
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

PRESS RELEASE

NEW 2 PHASE MICROSTEPPING MOTOR AND DRIVER PACKAGE

Torrance, CA – ORIENTAL MOTOR USA CORP. introduces the new CMK series 2 phase step motor and microstepping driver packages. This RoHS compliant series combines a compact light weight microstep driver (0.11 pounds) with either a 0.9 degree-per-step or a 1.8 degree-per-step 2 phase hybrid step motor.

The newly designed Oriental Motor compact 24 volt dc board level driver is able to divide the 2-phase motor’s basic step angle of 1.8 degree-per-step by a maximum of 16 microsteps per step to achieve 0.1125 degree-per-step without the use of a reduction mechanism or other mechanical elements. This results in reduced audible noise and vibration of your equipment. The driver is 62% lighter and has 41% less installation area than the Oriental Motor conventional driver.

The CMK Series comes in five frame sizes as well as four motor types. The high resolution step motor type (0.9°) is available in 2 frame sizes, 1.65” square or 2.22” square. The high-torque step motor type is available in 3 frame sizes, 1.10” square, 1.38” square, and 1.65” square. The standard (1.8°) step motors include the 1.65” square, 1.97” square and 2.22” square frame sizes. Oriental Motor also provides a series of step-gear motors in sizes 1.10” square, 1.65” square and 2.36” square frame sizes. Gear ratios include 3.6:1, 7.2:1, 9:1, 10:1, 18:1, and 36:1.

CMK Series 2-Phase Microstep Systems

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR USA CORP.