Home Search Catalog Contact Us Distributor PartnerNet Global Support
ORIENTAL MOTOR U.S.A.  CORP.
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info

PRESS RELEASE

NEW FE100/FE200 SPEED CONTROLLERS

Torrance, CA – ORIENTAL MOTOR, USA CORP. has announced the availability of a RoHS compliant speed controller that enables the speed control to be easily set by using the built-in digital display. The FE100/FE200 drives and controls a wide range of Oriental Motor’s 3 phase fractional horsepower AC induction motors including the World K series, the watertight dust resistant FPW series and the high output power BH ¼ HP series.
As the speed controller parameters have been set for motors in advance, the motor performance can be maximized at both low and high speeds. The FE100/FE200 speed controller has a 200 to 2400 rpm (12:1) speed range that can be easily set through the speed knob on the front of the speed controller box. The speed setting can also be accomplished using an external 0-10 vdc source. There is an easy setting feature for establishing the motor’s output power of 6 watts to 90 watts output for the FE100 speed controller. The FE200 extends the power level operation from 25 watts to 200 watts output. Other important functions of the FE100/FE200 speed controller include individual acceleration/deceleration time settings between 0.1 seconds to up to 30 seconds.

FE Series AC Speed Controller

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR USA CORP.