Brushless DC Motor Speed Control Systems

Brushless DC Motors

Brushless DC Motor Speed Control Systems

Brushless DC motor systems combine compact yet powerful brushless DC motors and high performance drivers to offer excellent energy savings and speed stability as well as a wide speed control range. With brushless DC motors you can downsize your application as the motors have slim bodies and provide high power due to permanent magnets being used in the rotor.

Oriental Motor offers a wide range of brushless DC motor products featuring:

  • Output Power from 15 W (1/50 HP) up to 400 W (1/2 HP)
  • Parallel Shaft, Right-Angle Shaft and Flat Hollow Shaft Gear options
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • Electromagnetic Brake options
  • AC or DC Input Drivers


15 W (1/50 HP) ~ 100 W (1/8 HP) Brushless DC Motors

BLH Series Brushless DC Motor Speed Control Systems

 

BLH Series Brushless DC Motors (BLDC Motors) & Gear Motors (DC Input)

  • Compact, Board-type Driver (Analog, RS-485 or Digital type)
  • Cable or Connector Type Motors
  • Speed Control via Potentiometer, DC Voltage or Support Software: 80 - 3000 r/min (RS-485 or Digital type)
  • 24 VDC
  • Torque Sensing and Monitoring (RS-485 or Digital type)
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

30 W (1/25 HP) ~ 400 W (1/2 HP) Brushless DC Motors

BMU Series Brushless DC Motor Speed Control Systems

 

BMU Series Brushless DC Motors (BLDC Motors) & Gear Motors (AC Input)

  • Speed Control Range: 80 ~ 4000 r/min
  • Easy Wiring, Easy Set Up and Simple to Use Controls
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
  • Parallel Shaft, Right-Angle Hollow Shaft Gear, Hollow Shaft Flat Gear or Round Shaft (no Gear)
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • IP66 & IP67 Types Available

60 W (1/12 HP) ~ 400 W (1/2 HP) Brushless DC Motors

BLV Series R Type Brushless DC Motor Speed Control Systems

 

BLV Series R Type Brushless DC Motors (BLDC Motors) & Gear Motors (DC Input)

  • Battery-operated
  • 24 or 48 VDC (48 VDC only for 400 W (1/2 HP) type)
  • Communication through Modbus (RTU) and CANopen
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

30 W (1/25 HP) ~ 400 W (1/2 HP) Brushless DC Motors

BLE2 Series Brushless DC Motor Speed Control Systems

 

BLE2 Series Brushless DC Motors (BLDC Motors) & Gear Motors (AC Input)

  • Speed Control Range: 80 ~ 4000 r/min
  • Advanced Performance and Features with Easy to Use Controls
  • Torque Limit Function
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
  • Parallel Shaft, Right-Angle Hollow Shaft Gear, Hollow Shaft Flat Gear or Round Shaft (no Gear)
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • Electromagnetic Brake Type Available
  • IP66 & IP67 Types Available

100 W (1/8 HP) ~ 400 W (1/2 HP) Brushless DC Motors

BLV Series Brushless DC Motor Speed Control Systems

 

BLV Series Brushless DC Motors (BLDC Motors) & Gear Motors (DC Input)

  • Network Communications (I/O or RS-485)
  • 24 or 48 VDC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

30 W (1/25 HP) ~ 400 W (1/2 HP) Brushless DC Motors

BXII Series Brushless DC Motor Speed Control Systems

 

BX II Series Brushless DC Motors (BLDC Motors) & Gear Motors (AC Input)

  • Speed Control Range: 2 ~ 4000 r/min, 16 Speed/Position Settings
  • Speed, Positioning and Torque Limiting Control
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Type Available

 

30 W (1/25 HP) ~ 120 W (1/6 HP) Brushless DC Motors

BLE Series Brushless DC Motor Speed Control Systems

 

BLE Series Brushless DC Motors (BLDC Motors) & Gear Motors (AC Input)

  • Speed Control Range: 80 ~ 4000 r/min
  • Advanced Performance and Features with Easy to Use Controls
  • Single-Phase 100-120, 200-240 or Three-Phase 200-240 VAC
  • RS-485 Communication Type Driver
  • Torque Limit Function
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Type Available

 

The Brushless DC Motor (BLDC Motor) Advantage

Brushless DC motors from Oriental Motor can achieve up to 5159 lb-in of torque when combined with a standard geared option. Their space saving design contributes to a compact and powerful solution ranging from 15 W up to 400 W. Their flat torque characteristics can produce the same rated torque at wide speed range. Brushless DC Motors (BLDC Motors) also feature a wide variety of pre-assembled geared and electromechanical brake options and are available with our industry leading stable lead times.

Brushless DC Motor (BLDC Motor) Construction

Brushless DC motors use permanent magnets in the rotor of three-phase motors. In addition, on the inside of the stator, there is a built-in hall effect IC (magnetic sensor) that detects magnetic field changes with the permanent magnets, The feedback signals from the hall effect IC of the motor are compared with the setting speed by the driver and the motor speed is adjusted continuously.

The brushless DC motor features a coil is star-wired (Y-wired) with three-phases: U, V, and W and is located in the stator, and the rotor is made of magnets magnetized in a multi-pole configuration as shown in Fig. 1.
Inside the stator, three hall ICs are arranged as magnetic elements so that the phase difference of the output signal from each hall IC will be 120 degrees apart for every rotation of the rotor.

Brushless DC Motor Construction

Compact Yet Powerful

Brushless DC Motors (BLDC Motors) are very compact and when mated with a gear head, can produce a large amount of torque.

Wide Variety of Brushless DC Motors

Excellent Speed & Torque Performance

High speed stability

Space Saving

The compact yet powerful brushless DC motor incorporates permanent magnets in the motor rotor. Compare with an AC motor having a frame size of 3.54 in. (90 mm), a brushless DC motor of the same specifications is 3.33 in. (84.6 mm) shorter.
The compact motor structure lets you downsize your equipment.

Compact Size

Energy Saving

Brushless DC (BLDC) motors, which incorporate permanent magnets in the rotor, generate little secondary loss from the rotor.

At an output power of 1/6 HP (90 W), for example, the power consumption of the BMU Series Brushless DC Motor is approximately 26% less than that of an inverter-controlled AC motor, which enables the energy-saving operation of your equipment.

Energy Saving


Electronic-Input Control

Brushless DC motor systems are available with electronic-input control. The driver can be connected directly to a programmable controller. As the motor requires no power relays, there is no need for periodic service or replacement of relays. this makes the machine highly reliable. Moreover, the time required to set up the motor is greatly reduced. Removing the relays eliminates the spark noise during opening and closing of the relay contact points.

Electronic-Input Control

No Brushes = No Maintenance

The Brushless DC Motors (BLDC Motors) do not utilize brushes, which often require replacing and/or maintenance, saving time and cost.

High efficiency is achieved with a highly magnetic permanent magnet in the rotor.

No Brushes

Energy Savings When an AC Motor is Replaced with a Brushless DC Motor

Energy Saving

IE4-equivalent* High-Efficiency, Energy-Saving Motor

Brushless motors with a built-in permanent magnet are more efficient than three-phase motors (induction motors). For example, the BMU Series 200 W (1/4 HP) increases motor and driver efficiency by 86% and the IE4 standard value by 75.8%, meeting energy saving requirements.

*The efficiency class stipulated in the international standard IEC60034-30-1, to which 120 W (1/6 HP) and higher induction motors are subject.

*The IE4 efficiency value is the value at the rated output power of a 50 Hz, four-pole device. The efficiency value of a brushless motor is the value at rated torque at rated speed.

IE4 Equivalent



Brushless DC Motor Comparison

Product Series

 

BLE2 Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motors (AC Input)

BX II Series Brushless DC Motors (AC Input)

BLE Series Brushless DC Motors (AC Input)

BLH Series Brushless DC Motors (DC Input)

BLV Series R-Type Brushless DC Motors (DC Input)

BLV Series Brushless DC Motors (DC Input)

BLE2 Series Brushless DC Gear Motors

BMU Series Brushless DC Gear Motors

BX II Series Brushless DC Gear Motors

BLE Series Brushless DC Gear Motors

BLH Series Brushless DC Gear Motors

BLV Series Brushless DC Gear Motors

Features

Advanced Performance

Torque Control

Digital Display

4 Speed Setting Methods

Easy-to-Use

Simple Set Up and Wiring

Digital Display

High Performance

Speed, Positioning and Torque Limiting Control

Multiple Speed Setting Methods

Standard or RS-485 Communication Type Drivers

Torque Limit Function

Compact Board Type Driver
(Analog, RS-485 or Digital type)

Torque Limiting

Battery Operated

Compact Driver (Modbus RTU, CANopen) Driver

Network Communications (I/O or RS-485)

Torque Limiting

Output Power

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)

15 W (1/50 HP)
30 W (1/25 HP)
50 W (1/15 HP)
100 W (1/8 HP)

60 W (1/12 HP)
100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)

100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)

Power Supply

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Three-Phase 200-240 VAC

24 VDC

24 VDC
48 VDC

24 VDC
48 VDC

Gear Types

Parallel Shaft

H1 Food-Grade
Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Hollow Shaft Flat Gear

Round Shaft (no Gear)

Parallel Shaft

H1 Food-Grade
Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Hollow Shaft Flat Gear

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Available Options

Electromagnetic Brake

IP66 & IP67 Types

IP66 & IP67 Types

Electromagnetic Brake

Electromagnetic Brake

IP65 Type

Electromagnetic Brake

Electromagnetic Brake

Electromagnetic Brake

Torque Setting

Yes

-

Yes

Yes
(with Control Module or Support Software)

Yes†
(RS-485 or Digital driver with Support Software)

Yes

Yes
(with Control Module or Support Software)

Monitoring

Yes

-

Yes

Yes
(with Control Module or Support Software)

Yes†
(RS-485 or Digital driver with Support Software)

Yes

Yes
(with Control Module or Support Software)

# of Speed Settings

16 settings

4 settings

16 settings

16 settings
(with Control Module or Support Software)

2 settings

8 settings
(with RS-485 or Digital driver‡)

8 (with direct/discrete)

256 (with remote inputs)

2 settings

8 settings* (with Control Module or Support Software)

Speed Control Range

80 ~ 4000 r/min

80 ~ 4000 r/min

2 ~ 4000 r/min

100 ~ 4000 r/min

80 ~ 4000 r/min
(with Control Module or Support Software)

100 ~ 3000 r/min
(80 ~ 3000 r/min‡)

1 ~ 4000 r/min

100 ~ 4000 r/min
(80 ~ 4000 r/min*)
(80 ~ 3000 r/min* 100 W only)

Rated Torque

0.85 to 5159 lb-in

0.85 to 5159 lb-in

0.89 to 970 lb-in

0.85 to 600 lb-in

0.44 to 600 lb-in

2 ~ 956 lb-in

5.75 to 970 lb-in

Learn More

BLE2 Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motors (AC Input)

BX II Series Brushless DC Motors (AC Input)

BLE Series Brushless DC Motors (AC Input)

BLH Series Brushless DC Motors (DC Input)

BLV Series R-Type Brushless DC Motors (DC Input)

BLV Series Brushless DC Motors (DC Input)

* with Control Module (sold separately)
† not available on Analog type driver
‡ RS-485 or Digital driver type

 




©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved