BLV Series Brushless DC Gear Motors (DC Input)

BVH Series Brushless DC Gear Motors

The BLV Series is a high power, compact brushless DC gear motor and driver package with 200 W (1/4 HP) and 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.

Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.