Simplifies the Creation of Your Own Integrated Step-Servo Motor-Driver Solution
The new mounting bracket for the AZ Series mini Driver simplifies building your own integrated step-servo motor and driver system.
Battery-free Mechanical Absolute Encoder equipped servo motor
The AZX Series servo motors are now available in 600W motors with mechanical absolute encoders.
10%* Price Increase Effective Immediately
Due to the continued high running costs associated with energy, logistic and components, it continues to be difficult to maintain our support and products at current prices.
High Static Pressure with Directional Air Flow
The new high performance MB Series S Type AC blowers can generate strong static pressure and directional airflow.
Equipped with the Same AZ Series Battery-Free Mechanical Absolute Encoder Technology
Oriental Motor USA is pleased to introduce of a brand new line of servo motors called the AZX Series.
High Precision Positioning and Accurate Homing Operations
Oriental Motor USA is pleased to announce the release of the new 2-phase/5-phase PKP Series stepper motor magnetic encoder type.
Suitable for Gripping Irregular Shaped Objects
Oriental Motor USA is pleased to announce the release of the new electric gripper EH Series 3-Finger Type.
Perfect for High Load and Long Stroke Application
Oriental Motor USA is pleased to announce the release of the new LJ Linear Heads for the Rack and Pinion system.
Be a Robot Master in 3 Easy Steps!
Oriental Motor USA is pleased to announce the introduction of the new MRC01 Robot Controller to its line of drivers and controllers.
Now Available with IP66 Locking Connector Cable
The αSTEP AZ Series motors are now available with IP66 locking connector cable, specifically AC and DC motors with input frame sizes 42 mm (1.65 in.) and 60 mm (2.36 in.).
Now Available with RS-485 Communication, EtherNet/IP, PROFINET Compatibility
The αSTEP AZ Series mini driver now includes EtherNet/IP, PROFINET, and Pulse Input with RS-485 Communication type.
55% Lighter Than the EH4 Gripper
Oriental Motor is pleased to announce the official release of an additional product to our electric gripper product lineup, the EH3-AZAKH.
Now Available with RS-485 Communication and EtherCAT Drive Profile Compatibility
Oriental Motor USA is pleased to announce the new additions to the AZ mini Driver lineup.
45% Reduction in Width
Oriental Motor USA is pleased to announce the expansion of the popular BLH Series brushless DC motor line-up to include the all-new Connector Type motors.
All New Motor, All New Connector
Oriental Motor USA is pleased to announce the expansion of the popular BLH Series brushless DC motor line-up to include the all-new Connector Type motors.
Ideal for AGV / AMR Type Applications
Oriental Motor USA is pleased to announce the 24/48 VDC input BLV Series R Type compact driver and all new W (1/8 HP) and 200 W (1/4 HP) brushless DC motors.
Now Available with 20 mm and 28 mm Rolled Ball Screw Frame Sizes
Oriental Motor is pleased to announce the latest addition to the expanded line-up of our popular AZ Series with the expanded line-up of the DR Series compact linear actuator.
Ideal for Maintaining Speed When Used With an Inverter
Oriental Motor USA is pleased to announce the KIIS Series three-phase standard 200W AC Motor, now available with a terminal box and hypoid right angle gear.
CS Gear Offering Same or More Holding Torque than SH Gear
Oriental Motor is pleased to announce the expanded line-up of popular PKP Series of bipolar & unipolar type PKP 2 phase stepper motor products with the following additions:
Now with DC Input
Oriental Motor is pleased to announce the expanded line-up of the L Series Rack & Pinion System, equipped with the popular AlphaStep AZ Series motor, now available with DC input.
PROFINET Communications Expands Our Network Capable Driver Line-up
Oriental Motor is pleased to announce the latest addition to the AZ Series family of single axis stored data drivers, which now includes AC and DC input. Both input types are now available with PROFINET communication.
Hollow Shaft Flathead Gearheads and Electromagnetic Brake
Oriental Motor is pleased to announce the continued expansion to the BMU and BLE2 Series brushless motor lineup. Hollow shaft flathead gearheads (FR Gearhead) are now available for 200 W (1/4 HP), 300 W (1/4 HP) and 400 W (1/2 HP) motors. Electromagnetic brake option is now available for 120 W (1/6 HP) and 200 W (1/4 HP) motors.
IP67 with Parallel Shaft
Oriental Motor is pleased to announce the expanded lineup of our IP67 brushless motor, parallel shaft BMU and BLE2 Series. The IP67 brushless motors now range from 200W (1/4 HP) up to 400W (1/2HP) in motor output power.
Greatly Increases Permissible Radial and Axial Load
Oriental Motor is pleased to announce the introduction of the Flange Drive Adapter, ideal for AGV /AMR applications or large loads that need the bearing structure for high permissible radial loads. The Flange Driver Adapter is a cross roller bearing housed in a flange adapter as one unit to allow for simple assembly with a strong radial load specification.
Now with IP66 Protection
Oriental Motor USA is pleased to announce the KIIS Series three-phase standard AC Motors, 30W (1/25 HP), 40W (1/19 HP), 60W (1/12 HP) and 100W (1/8 HP) now with a parallel shaft high strength gearhead or round shaft motor only with a terminal box and stainless steel output shafts. This configuration gives the KIIS an IP66 class rating and added protection.
2-Phase or 5-Phase
Oriental Motor is pleased to introduce our latest driver added to our DC input stepper motor driver line up, the CVD RS-485 Communication type bi-polar drivers.
Direct Connection Motor for Compact Drivers
Oriental Motor is pleased to announce the introduction of our new AZ Series Compact DC Input Driver and two new AZ Series motor with Harmonic Gears.
Mini Connector and New CS Geared Type
Oriental Motor USA is pleased to announce the expanded product line-up for the bi-polar 2-Phase PKP Series stepper motors. The expanded products include new gears, new mini connector and electromagnetic brake options.
New FR gears 300 W and 400 W models with Hypoid or Helical gearheads
Oriental Motor USA is pleased to announce the expanded product line-up for the BMU and BLE2 Series brushless motor and driver products. The expanded products include new gears, power output options and IP66 class protection with stainless steel shafts. Cables are standardized in 3 different orientation and metal cable connector lever is now standard.
IP66 Rated Protection for Demanding Applications
Oriental Motor USA is pleased to announce stainless steel shafts are now available in our popular single-phase AC Motor KII Series round shaft or gear motor types. These stainless steel shafts are combined with our terminal box type motors to offer an IP66 rating.
Designed for the Food, Agricultural and Material Handling Industries
Oriental Motor is pleased to announce the introduction of the BMU and BLE2 Series brushless gear motors in 200W (1/4 HP) power output and IP67 rated.
Equipped with Horizontal Mount and AZ Series motor
Oriental Motor is pleased to announce the introduction of the DG-B horizontal mount type DGII Series rotary actuator.
Equipped with 28 mm AZ Series or PKP Series Stepper Motor
Oriental Motor is pleased to announce the introduction of the DR Series, the latest compact electric cylinder motion control products. The DR Series is available with an AZ Series or 2-phase PKP Series base motor.
AC/DC Input Drivers with EtherNet/IP and EtherCAT Communications
Oriental Motor is pleased to announce the latest addition to the AZ Series family of single axis stored data drivers, which now includes AC and DC input. Both input types are available with EtherNet/IP or EtherCAT communication.
RS-485 Communication Type Driver and Motors with Electromagnetic Brake Option
Oriental Motor is pleased to introduce the expansion of the BLH Series brushless motors and drivers.
Advanced Speed Control Motor with Electromagnetic Brake Option
Oriental Motor is pleased to introduce the expansion of the BLE2 Series brushless motor and driver, now available with Electromagnetic Brake.
Designed to Support the Robotics and Similar Markets
Oriental Motor is pleased to introduce the EH Series, an electric gripper powered by the AZ Series DC input motor and driver.
Easy Set Up and Advanced AC Motor Speed Control Performance at Entry Level Price
Oriental Motor is pleased to introduce the US2 Series, the newest entry in the AC motor speed control line of products.
Space-saving Right Angle FR Gearhead Comes to AR Series Stepper Motor
Oriental Motor is pleased to introduce the right angle hollow shaft FR gearhead to the DC-input, 90 mm (3.54 in.) AR Series stepper motor.
Hypoid Right Angle JH and JL Gearheads Are Now Available With Popular AC Speed Control Motors
Oriental Motor is pleased to add the JH and JL right angle hypoid gearheads to the popular DSC Series AC speed control motors.
New L Series Rack & Pinion System Available for DSC Speed Control Integration
Oriental Motor is pleased to announce the 6W and 25W DSC Series speed control motors are now available with L Series linear head.
Now With EtherNet/IP
Oriental Motor is pleased to expand the PKP Series stepper motor product line-up with the introduction of a 51 mm (2.0 in.) Harmonic frame size gearhead for the 42 mm (1.65 in.) PKP Series 2-phase Flat Type.
Now With EtherNet/IP
Oriental Motor is pleased to announce the arrival of EtherNet/IP™ communications protocol to the AZ Series AC input line of stored data network drivers.
Available for 30 W, 40 W and 100 W motor models
Oriental Motor USA is pleased to introduce the latest high efficiency three-phase AC induction motors equipped with a terminal box and a high strength right-angle hypoid gearhead.
New L Series Rack & Pinion System Debut with AlphaStep Integration
Oriental Motor is pleased to announce the introduction of the new L Series Rack & Pinion System that is equipped with the popular AlphaStep AZ Series motor with AC input driver.
Food-ready Option for BMU / BLE2 Series Include H1 Grease and IP66 Rated
Oriental Motor is pleased to announce the expanded line-up of the popular BMU and BLE2 Series brushless DC motors with parallel shaft. The new addition to the line-up includes H1 food-grade grease in the gearhead, IP66 rated and a stainless steel output shaft for applications intended for food processing and/or packaging.
Available for 15 watt, 30 watt and 50 watt motors
Oriental Motor is pleased to announce new and updated drivers for the popular BLH Series 24 VDC brushless motors. These drivers include an update to the traditional analog type and the introduction of a new digital driver, which is compatible with the versatile MEXE02 product support software.
Food-ready Option for KIIS Series Include H1 Grease, Terminal Box type IP66
Oriental Motor is pleased to announce the expanded line-up of the popular KIIS Series standard AC motors. The new addition to the line-up includes H1 food-grade grease in the gearhead and a stainless steel output shaft for applications intended for food processing and/or packaging.
New Mini Connector on More Frame Sizes
Oriental Motor is pleased to announce the popular high torque PKP Series stepper motors line-up has been expanded to include additional mini connector type. In addition to a new mini connector, the new PKP Series motors offer new design advancements.
Available for 42 mm (1.65 in.), 56.4 mm (2.22 in.) and 85 mm (3.35 in.) Frame Sizes
Oriental Motor is pleased to expand the PKP2 Series stepper motors with Neugart’s Planetary PLE gearheads. This new product expansion offers higher permissible torque, low backlash and higher thrust loads in a light yet powerful design.
Round Shaft, Round Shaft with Flat and Key shaft.
Oriental Motor is pleased to expand the AlphaStep Hybrid Control System AZ Series line-up to include 2 new output shaft types.
AlphaStep AR Series and RKII Series Now Part of FC “Face Gear” Expansion.
Oriental Motor is pleased to expand the new right angle FC “Face Gear” to the AlphaStep AR Series (AC Input) and RKII Series stepper motors.
AlphaStep Hybrid Control System, AZ Series geared line-up expanded to include new right-angle gearhead.
Oriental Motor is pleased to expand the AlphaStep Hybrid Control System, AZ Series stepper motor product line-up with the introduction of the new Face Gear Type.
Ultra-compact, lightweight and stepper motors with improved torque and low backlash join the PKP Series.
Oriental Motor is pleased to expand the PKP Series stepper motor product line-up with the introduction of the PKP Series 2-phase Flat Type and PKP Series 5-phase TS Geared.
Retains the ease of use of a stepper motor, while allowing for highly accurate positioning of large inertia loads
Oriental Motor is pleased to expand the DGII Series product line-up and AlphaStep hybrid control system with the introduction of the new 60 mm DGII rotary actuator.
Ease of Use, Holding Torque for Positioning, and Increased Positioning Accuracy to Common Speed Control Applications
Oriental Motor is pleased to introduce the new CVK-SC Series stepper motor speed control system. Specifically designed for common speed control applications with constant duty, the CVK-SC Series features ease of use, holding torque when stopped and increased repeat positioning accuracy.
Planetary and Harmonic Gearheads with Absolute Sensor in a 28 mm DC Input Frame
Oriental Motor is pleased to introduce new planetary and harmonic gearheads for the AlphaStep AZ Series DC input stepper motor in 28 mm (1.10 in) frame size.
Oriental Motor’s Most Compact Right-Angle Brushless Motor
Oriental Motor is pleased to announce the expansion of its popular BMU and BLE2 Series brushless DC motor with the introduction of a new 60 watt (1/12 HP) model.
The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise
Oriental Motor is pleased to announce our new 5-phase PKP5 stepper motors. These PKP5 motors are the latest addition to the PKP Series, our best in-class and industry leading stepper motors product line.
The Most Advanced Stepper Motor Has Been Given an Upgrade
Oriental Motor is pleased to announce the introduction of our new 1.8° PKP Series high torque stepper motors with new lead wire mini connector type. In addition to a new mini connector, the new PKP Series motors offer new design advancements
KII Series Global Standard AC Motor Line-Up Expanded to Include Reversible & Electromagnetic Brake Types
Oriental Motor is pleased to announce the addition of the reversible and electromagnetic brake type motors to our KII Series global standard AC motor line-up.
DGII Rotary Actuators with AZ Series Line-up Now Expanded to Include 24/48 VDC Drivers
Oriental Motor is pleased to announce the latest addition to the expanded line-up of our popular DGII Series rotary actuators, which now includes two new DC input AZ Series driver options.
High Precision Compact Linear Actuator Upgraded with AZ Series Motor and Driver
Oriental Motor is pleased to announce the latest addition to the expanded line-up of our popular AZ Series with the introduction of the new DRS2 Series compact linear actuator.
Expanded AZ Series Product Line-up Now Includes New Gear Heads, New Motors and Drivers
Oriental Motor is pleased to announce the expanded line-up of our popular AZ Series absolute mechanical encoder stepper motor product line. The new additions include new planetary gear heads by Neugart, a new longer 42 mm motor and new pulse input drivers with RS-485 communication.
One Common Brushless Motor, Two Drivers to Choose From
Oriental Motor is pleased to announce our new 400 watt (1/2 HP) BLE2 Series Brushless Motor and Driver.
Experience the Advantage of Consolidating 4 Drivers into 1 Unit
Oriental Motor is pleased to announce the release of our new DC input AZ Series Multi-Axis Drivers with built-in EtherCAT communications based on the closed loop, absolute type AZ Series driver.
MDP Series Axial Fans Now Conforms to IP68 Rating Under the IED Standards
Oriental Motor is pleased to announce the reclassification of the MDP Series axial fans from IP55 to IP68 degree of protection.
The Brushless Motor Advantage Now With a Wider Range of Gear Types
Oriental Motor is pleased to announce the introduction of our BLE2 Series Brushless Motor & Driver, a high performing and energy efficient brushless motor and driver speed control system.
Expanding Our Support Network in the Southeast and Northeast Regions
Oriental Motor USA is pleased to announce that we have opened two new expansion sales offices in Tampa and Philadelphia in response to strong interest in Oriental Motor products throughout the Southeast and Northeast regions.
Eliminate Extra Sensors with a Battery-Free Absolute System
Oriental Motor USA is pleased to announce that our new AZ Series technology for advanced positioning applications with absolute mechanical encoder now span across our EZS Series electric linear slides and EAC electric cylinders family of product.
JV Parallel Shaft and JB Foot Mount Gearheads Joins Hypoid Right Angle JH Gear in the Family of High Strength High Ratio Gearheads.
Oriental Motor is pleased to announce the expansion of our popular BMU Series with the introduction of two new high-strength and high gear ratio gearheads, the foot mount JB Gear and the flange mount JV Gear joining the right-angle hollow shaft JH Gear.
Hypoid Right Angle JH Gear with Stainless Steel Shaft and IP66 rated
Oriental Motor is pleased to announce the expansion of our popular BMU Series with the introduction of our 120 Watt (1/6 HP) IP66 new connector type Brushless motor combined with a hollow shaft right angle hypoid JH type gear head, featuring a stainless steel shaft.
For Use with Three-Phase Standard AC Motors
Oriental Motor is pleased to announce our partnership with Fuji Electric with the introduction of the Fuji Electric FRENIC-Mini Series (C2) Compact Inverter. The FRENIC-Mini Series can be used with any Standard Three-Phase AC motor for controlling speed, saving energy or utilizing many of the additional functions for a tailored solution.
Price Reduction on Brother Gearmotors NEMA 56C Speed Reducers
Oriental Motor is pleased to introduce a 25% price reduction on all Brother Gearmotors NEMA 56C Speed Reducers. These high torque NEMA 56C speed reducers offer superior efficiency by using Helical and Hypoid gears.
New "W Type" Terminal Box Now Includes Internal Connection
Brother Gearmotors has upgraded the terminal box on all of their 1 HP up to 3 HP ie3 Premium Efficiency Series geared motors (208/230/480 VAC).
Our Popular Easy to Use Brushless Motor Just Received a Boost in Power and Performance
Oriental Motor USA is proud to introduce our new 200 watt (1/4 HP) and 400 watt (1/2 HP) BMU Series Brushless Motor and Driver package.
Industry leading KR Series linear actuator mated with 2-Phase PKP Series stepper motor for superior performance and value
Oriental Motor has expanded our relationship with THK, a leading linear screw and actuator Company, to now include the KR Series linear actuators with our PKP Series, 2-phase bipolar motors.
Our Most Compact, Highest Performing and Most Efficient Three-Phase AC Motor Just Received a Boost in Power and Performance
Oriental Motor USA is proud to introduce our new 200 watt (1/4 HP) KIIS Series three-phase standard AC motor with hypoid gear and terminal box.
Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.