Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 3, 2015 – Oriental Motor Introduces DRLII Series with Built-in Controller (Stored Data) type or Pulse Input type

Torrance, CA – ORIENTAL MOTOR USA CORP

High Precision and Network Ready Solution at an Affordable Price

DRLII Series Compact ActuatorOriental Motor USA is proud to introduce our newest generation compact linear actuator and driver package, the DRLII Series. The DRLII Series is now available with a new Built-in controller (stored data) driver or Pulse input driver, both in an enclosed box.

The DRLII Series features improved accuracy and new maximum speed specifications (frame size 28 mm & 60 mm) and a new lead screw pitch of 8 mm (frame size 42 mm) for the ground and rolled screw types. The available drivers can work in traditional applications where step and direction are required. The DRLII Series is both a linear actuator and networking product solution that is part of Oriental Motor’s Industrial Network Communications product line known as FLEX and can be used in applications where PLC or Touch Screen (HMI) are common. The DRLII Series now provide high precision and network ready solution at 10~23% below the first generation DRL Series price point.

The new DRLII Series products are available with built-in controller (stored data) or pulse input type and as standard, with knob or electromagnetic brake options, all with or without Guide. Available to ship in 5 business days.

The DRLII Series' key features are:

  • High, repetitive positioning accuracy
  • Rolled or ground ball screw
  • Fewer parts, saves assembly time

 

Visit our web site to learn more about the new DRLII Series packages at http://orientalmotor.com/products/rotary-linear-actuators/compact-linear-actuators.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube