Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 13, 2013 – Oriental Motor Introduces AR Series with Built-in Controller (Stored Data)

Torrance, CA – ORIENTAL MOTOR USA CORP

AR Series with Built-in Controller (Stored Data)Oriental Motor is pleased to announce the introduction of our newest high-efficiency AR Series motor and driver package, now available with built-in controller (stored data) type featuring I/O, Modbus or EtherCAT (via a gateway converter) communications. The AR Series utilizes Oriental Motor’s unique AlphaStep closed loop control along with lower heat generation for continuous duty. The AR Series now has new pricing making the AR Series the right choice for many cost sensitive applications that need a high level of performance.

The Benefits of the additional built-in controller (stored data) type motor and driver package is that the built-in pulse generator allows the motor to be driven by a simple connection to a PLC or other devices. The burden on the PLC or touch screen (HMI) is reduced because the information necessary for the motor operation is built into the driver. This simplifies the system configuration for single or multi-axis control.

AR Series products are available with geared and brake options along with AC or DC input drivers. A 3m (9.8 ft) cable comes standard. Frame sizes or geared options are available in 28 mm (1.10 in.), 42 mm (1.65 in.), 60 mm (2.36 in.) and 90 mm (3.54 in.).

The AR Series' key features are:

  • Built-in controller (stored data type) or pulse input type driver
  • Closed Loop
  • High efficiency and energy saving
  • High accuracy and quick positioning
  • Continuous operation due to low heat generation

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube