Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 13, 2013 –Oriental Motor Introduces DGII Series Rotary Actuators

Torrance, CA – ORIENTAL MOTOR USA CORP

DGII Series Hollow Rotary ActuatorsOriental Motor is pleased to announce the introduction of our newest hollow rotary actuator, the DGII Series. The DGII Series hollow rotary actuator now utilizes the highly efficient and energy saving AR Series closed loop motor for the hollow rotary actuator. High accuracy positioning can be performed while keeping the user-friendly features intact.

In addition to the pulse input type package, a highly functional built-in controller (stored data) type package with I/O, Modbus or EtherCAT (via a gateway converter) communications is also available. Both types come with a 3m (9.8 ft.) cable included. The DGII Series also offers new, attractive pricing making the DGII Series even more easy to use. Additional advantages include reduced power consumption and heat output with this new motor and the large diameter hollow hole (through-hole) helps to reduce the complexity of wiring and piping, thus simplifying your equipment design.

The DGII Series is available in 60 mm (2.36 in.), 85 mm (3.35 in.), 130 mm (5.12 in.) and 200 mm (7.87 in.) frame sizes with a maximum torque of 50 N·m (440 lb-in) and is able to handle up to 400 N (900 lbs) of permissible thrust load and high moment loading due to it’s rigid construction.

The DGII Series' key features are:

  • Built-in controller (stored data type) or pulse input type driver
  • Closed Loop
  • High efficiency and energy saving
  • High accuracy and quick positioning
  • High torque and high rigidity
  • Continuous operation due to low heat generation

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube