Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 24, 2015 Oriental Motor Introduces New KIIS Series Three-Phase Standard AC Motors

Torrance, CA – ORIENTAL MOTOR USA CORP

Our Most Compact, Highest Performing and Most Efficient Three-Phase AC Motor

New KIIS Series Three-Phase Standard AC Motors With New Terminal BoxOriental Motor USA is proud to introduce our new three-phase standard AC motor, the KIIS Series Standard AC Motor, available in 60 W (1/12 HP) and 100 W (1/8 HP) output power. The KIIS Series features a complete newly designed, high efficiency three-phase AC motor for a maximum efficiency of 73%. This new high performance design offers greater speed stability even with large loads. The increased efficiency results in the omission of a cooling fan and shortened motor. When used with an inverter (VFD), the KIIS Series AC motor is able to maintain a wider speed range from 3 HZ up to 120 Hz (90~3,600 r/min). The KIIS Series also features our new terminal box which is slimmer than our conventional product and the cable outlet can be rotated in 90° increments, simplifying terminal block wiring and configuration.

Gear head options includes the new Hypoid right angle hollow shaft or solid shaft type. The GVH high torque parallel shaft, designed for high torque and long life applications is standard on all KII and KIIS Series AC motors. The new Hypoid gear head is available exclusively on the 100 W (1/8 HP) model and is capable of handling up to 610 lb-in of permissible torque. The parallel shaft GVH type offers twice the torque of our conventional parallel shaft with up to 350 lb-in of permissible torque.

The new KIIS Series AC motor is available in 60 W (1/12 HP) or 100 W (1/8 HP) output, in cable or terminal box type. The new GVH parallel shaft is now standard on all 25 W (1/30 HP) up to 90 W (1/8 HP) single-phase KII Series and 60 W (1/12 HP) and 100 W (1/8 HP) three-phase KIIS Series motors.

The KIIS Series' Key Features are:

  • Newly designed, highly efficient three-phase motor.
  • New Hypoid gear head exclusive to 100 W (1/8 HP) model can handle up to 610 lb-in of permissible torque.
  • GVH parallel shaft type offers up to 350 lb-in of permissible torque, standard on all KII and KIIS models.
  • Shortened motor length due to omission of cooling fan from improved and highly efficient design.

 

Visit our web site to learn more about the new KII Series standard AC motors at http://orientalmotor.com/products/ac-motors/kii-series-ac-motors-gear-motors.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube