Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

April 1, 2014 – Oriental Motor Introduces BMU Series Brushless DC Motor and Driver Package

Torrance, CA – ORIENTAL MOTOR USA CORP

High Performance and Easy Speed Control at an Affordable Price

BMU Series Brushless DC Motor and Driver PackageOriental Motor USA is proud to introduce our newest generation brushless DC motor and driver package, the BMU Series. The BMU Series continues our brushless motors advantages by offering a wide and stable speed range, easy wiring and easy set up, all in a long life, maintenance-free compact package.

The new BMU Series features an all new brushless motor with increased efficiency and smaller overall size coupled with an all new, easy to connect, easy to control driver. Now including an 80~4000 r/min speed range, the BMU Series gives designers who are using servos, three-phase AC motors with inverters or those seeking high performance speed control options at competitive prices, a new solution. When used with a parallel gearhead (combination type), up to 260 lb-in of high permissible torque can be attained. The high performance output of the BMU Series is further enhanced with a slim body, maintenance free design that allows for additional space savings. Expanded functions and specifications, such as improved speed regulation, torque limitation, programming and various display functions can be set on the driver.

The new BMU Series products are available in 30 W (1/25 HP), 60 W (1/12 HP) or 120 W (1/6 HP) and in round shaft or parallel shaft gearhead.

The BMU Series' key features are:

  • Easy to wire with motor connectors and driver connectors
  • Stable speed control range of 80 to 4000 r/min*
  • Long-life gearheads rated life of 10,000 hours
  • Maintenance free
  • Compact and lightweight

Visit our web site to learn more about the new BMU Series and other brushless DC motor and driver packages at http://www.orientalmotor.com/products/brushless-motors/index.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube