Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

May 17, 2013 – Oriental Motor Introduces Oriental Motor Introduces 0.72° All-in-One Stepper Motor, Driver and Controller

Torrance, CA – ORIENTAL MOTOR USA CORP

PKA SeriesAll-in-One Simplifies Motion Control

Oriental Motor is pleased to announce the introduction of our newest 0.72° All-in-One Stepper Motor, Driver and Controller, the PKA Series. By combining the high performance motor with a built-in microstepping driver and stored data controller, superior noise and vibration reduction can be easily achieved.

This All-in-One 0.72° stepper motor features a built-in controller (stored data) type, microstepping driver and high performance motor integrated into one compact package. With a high performance 0.72° stepper motor as the base motor, performance advantages over competitor all-in-one microstepping offerings are clear, especially at low speeds.

There is no wiring needed between the controller, driver and motor, providing easy motion control of the high performance 0.72° stepper motor. Since there is a built-in controller, there is no need for a pulse generator. The system is simplified and requires less wiring.

FT CurveA positioning function is built in, ensuring that the traveling amount, speed, and other operating data are retained in the motor. It is also equipped with a variety of other operation functions in addition to the positioning operation, such as continuous operation and a return-to-home operation. This contributes to a reduced load on the programmable controller and a simplified program.

The PKA Series is DC input and available in 42 mm (1.65 in.) and 60 mm (2.36 in.) frame sizes.

The PKA Series’ key features are:

  • Compact, All-in-One design simplifies motion control and reduces wiring
  • Integrated high performance 0.72° stepper motor
  • Built-in Controller (Stored Data) type
  • Equipped with an Interface that Connects to Various Master Control Systems
  • 2 motor frame sizes

Visit our web site to see our complete line of stepper motor products www.orientalmotor.com.

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube