Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
Press Release

June 9, 2011 - Announcing New Lower Price for PK-P High Torque Round Shaft Motors

Torrance, CAORIENTAL MOTOR USA CORP  

Oriental Motor USA continues to set new industry standards, making it easier to consider the PK-P 1.8º high torque stepping motors for new or existing applications. We are so pleased with the performance results and quality found in our PK-P line of stepping motors that we are making them available with a new list price as a motor only or as part of our DC input unit package. Take the PK-P Motor Challenge and increase your performance and efficiency today.

The PK-P motor combines high torque and a compact size. Five frame sizes are available: 0.79 in. (20mm), 1.10 in. (28mm), 1.38 in. (35mm), 1.65 in. (42mm) and 2.22 in. (56.4mm). Each specification provides torque equivalent to a motor of the next larger frame size, supporting high-torque operation even in the high-speed range. For example, high torque type PK246PB [motor frame size 1.65 in. (42mm)] has the same holding torque as the standard type PK266-01B [motor frame size 2.22 in. (56.4mm)]. This means a smaller size motor will maintain the same torque. This allows for downsized and lightweight equipment. For customers who desire guaranteed performance from a stepping motor and driver package, our RBK Series offers our PK-P stepping motors and is ideal for high speeds through the entire speed range. For a standard performance package, our CMK Series with our PK-P stepping motors offer solid all around performance with the added benefit of the high torque motors.

Features / Benefits

  • Up to 50% more torque than conventional stepping motors
  • Increased accuracy of 2 arc min (0.034º)
  • Lower heat and reduced vibration by lowering the current
  • Downsize to a smaller motor for the same torque
  • Higher speeds - Increased r/min with a smaller motor
  • 5 frame sizes available
      • 20mm (0.79 in)
      • 28 mm (1.10 in)
      • 35 mm (1.38 in)
      • 42 mm (1.65 in)
      • 60 mm (2.22 in)

 ABOUT ORIENTAL MOTOR

Oriental Motor offers the widest stepping motor product line up and motor frame sizes in the industry, from 20 mm (0.79 in) to 90 mm (3.54 in) with many powerful performance characteristics. For more information about the PK-P or any other stepping motor products available from Oriental Motor, please visit us at www.OrientalMotor.com or contact your local sales office.


For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.