Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

August 19, 2013 – Oriental Motor Announces Price Reduction on NX Series Servo Motor "Round Shaft Packages"

Torrance, CA – ORIENTAL MOTOR USA CORP

Price Reduction on Our Tuning Free NX Round Shaft Servo Packages

NX Series Servo MotorOriental Motor is pleased to introduce a 21% price reduction on all NX Series Round Shaft Servo Motor Packages. The tuning-free servo motor and driver package in the NX Series are easy to operate and allows for smooth operation with large inertial loads and belt mechanism.

Each package features a high performance servo system capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning and stable operation can be achieved in high inertia drive and belt mechanism drive applications without adjustment.

The NX Series can operate in 4 control modes, including speed control, torque control, tension control and positional control. The functions of each control mode can be extended with the use of a separately sold control module (OPX-2A) or data setting software (MEXE02).

The reduced price NX Series Round Shaft Servo packages is available with metric shafts, ranging from 42 mm (1.65 in.) to 85 mm (2.36 in.) with output powers of 50 W (1/15 HP) up to 750 W (1 HP). Free 3 meter (9.8 ft.) cable is included with all NX Series Servo packages.

The NX Series' key features are:

  • Tuning-Free
  • Easy Operation
  • Easy Setting and Easy Monitoring
  • 4 Control Modes
  • High Performance Geared Motors

Visit our web site to see our complete line of AC motor products www.orientalmotor.com.

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube