Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
Press Release

August 22, 2011 -

Torrance, CAORIENTAL MOTOR USA CORP  

Oriental Motor USA is pleased to announce the introduction of the “Self Correcting” function now available in our CRK Series with Built-in Controller. This function further expands the ability of the stepping motor, adding additional insurance for design engineers.

Stepping motors offer the greatest value in positioning performance and are designed to operate in an open loop configuration (no error is required). For those customers who require verifying the move, encoder options are available. The Self Correcting function adds a third level to the stepping motor. The CRK Series with built-in controller for self correcting requires an encoder (or another feedback device) to determine the motor has lost synchronism in order to correct the move.

Self Correcting

How it works, the software continuously monitors the encoder counter and commanded position. Once the software has determined synchronism is lost, the Self Correction function calculates the deviation between the commanded position and the encoder counter and sends a motion command to correct for the deviation error, keeping the same distance. We call this function “Self Correcting”. The Self Correction function works during the motion profile as well as when the motor is in position (stopped).

Self Correcting

If torque is broken during positioning (holding the position) the Self Correction function will correct and return back to the original position.  

The key benefits of the CRK Series with built in controller are:

  • Lower Vibration
  • Increased positional accuracy
  • Higher resolution
  • Built in controller
  • RS-485 Communications
  • Multi-drop up to 16 units
  • Self-Correcting function (on / off)
  • Compact and space savings
  • No additional software to buy

Available in five frame sizes, 20mm, 28mm, 42mm and 60mm, the CRK Series offers unique advantages in the stepping motor market with a high resolution of 0.36º or 0.72º stepping motor, a wide motor selection with 3 gear types and an advanced microstepping driver with Smooth Drive built in.  Harmonic (HG), Planetary (PS) and Taper Hobbed (TH) gears are available for all frame sizes. Oriental Motor offers the widest stepping motor product line up and motor frame sizes in the industry, from 20 mm (0.79 in) to 90 mm (3.54 in) with many powerful performance characteristics. For more information about the CRK Series or any other stepping motor products from Oriental Motor, please contact your local sales office.

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems.  For over a century we have concentrated on technological advancement and product design improvement—an emphasis evident in the sophisticated devices we market today. Oriental Motor’s sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978. 

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.