Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
Press Release

September 8, 2010 - New EZ Limo Motorized Linear & Rotary Actuators from Oriental Motor

Four new products improve application performance in addition to saving time and money.

linear-rotary actuators

Torrance, CA — September 8, 2010 — ORIENTAL MOTOR USA CORP  Oriental Motor USA is introducing four new motorized linear actuators to their already broad lineup of linear and rotary actuators.  The four new motorized linear actuators are designed for greater ease of use and higher performance in positioning applications. Each of the four new packages (SPV, EZCII, EZA and PWAII) was designed to not only accommodate a wide range of possible applications but to accommodate simplicity in product integration. Each motorized linear actuator is also available to ship in seven days. 

All Oriental Motor’s motorized linear actuators feature the Alpha-Step stepping motor with built-in closed loop performance, ideal for high response moves with no gain tuning or hunting problems common to servo solutions. All motorized linear actuators also feature a common controller that lets the user effortlessly set all functions needed or run in driver mode, accepting step and direction from a master controller or PLC.

Customers will be able to develop their applications in less time by taking advantage of the linear actuator packages already assembled. Additionally, users can shorten time to market by utilizing available accessories for each actuator versus spending the time and money needed to research, develop and build their own systems. 

Product highlights for each line include:

    1. Linear Line
      • SPV Series– High Speed, long strokes With a belt and pulley mechanism and an aluminum frame structure, the SPV series is ideal for applications requiring long strokes at high speeds.
    1. Cylinder Line:
      • EZC Series- Space Savings A space saving ball screw system ideal for high speed positioning or applications where the load is pushed or pulled. The EZC II series replaces the EZC, EZHC and EZHP motorized cylinders.
      • EZA Series Built in Guide With a built-in guide the EZA Series motorized cylinder offers improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. For heavier loads, a guide maybe considered.
      • PWA II Series – High thrust force Ideal for high thrust force, with the use of gears and a ball screw, along with the folded motor configuration, the PWA II Series cylinders achieve a compact size perfect for applications with push motion and pressurized positioning.

The linear actuators are commonly used in the following application: X-Y applications, parts inspection or parts assembly applications, pick and place applications, push-motion applications and pressurized positioning operations. Each motorized linear actuator ships in seven days of ordering.

For more information and additional application examples, please visit www.orientalmotor.com.

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems.  For over a century we have concentrated on technological advancement and product design improvement—an emphasis evident in the sophisticated devices we market today. Oriental Motor’s sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978. 

 

For more information, press only:

Nick Johantgen, 310-715-3300, nickj@orientalmotor.com

For more information, for general public:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

For more information, for technical contact:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

###

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.