Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
Press Release

V SeriesOctober 12, 2011 - New Price Reduction on Best Performing V Series AC Motors

The high-strength V Series has twice the torque as conventional AC motors at a reduced cost.

Torrance, CAORIENTAL MOTOR USA CORP  

Introducing a new, lower price on Oriental Motor’s high-strength V-Series AC motors.  These high-strength motors use a special tooth-surface machining technology combined with an optimized quiet-running design that maintains the motor’s strength. Precision is ensured at micro levels due to high-accuracy assembly technology.

Maximum permissible torque is increased by up to two times the level of conventional AC motor gearheads. If the load condition changes, the gearhead’s strength can easily accommodate and there is no need to increase the size of the motor or gearhead. Specific torque is dependent on frame size.

V Series

 

The motor's considerable strength is due to its rigid case, a proprietary side-panel construction and an optimized gear design. The larger diameter bearing serves to extend its useful life.

  

The V-Series’ key features are:

  • Twice the maximum permissible torque
  • Quiet operation
  • Wide selection of output power
  • High-strength, long-life (10,000 hours)

 

For more information about the V-Series, please visit: http://www.orientalmotor.com/products/ac-motors/v-series.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems.  For over a century we have concentrated on technological advancement and product design improvement—an emphasis evident in the sophisticated devices we market today. Oriental Motor’s sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978. 


For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.