Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
Press Release

April 1, 2010 - Continuous Duty Stepping Motors

High efficiency 2-Phase PKE Series motor design reduces motor temperature rise

Torrance, CA — April, 2010 — ORIENTAL MOTOR USA CORP announces the release of the PKE high torque, high efficiency stepping motors that can be driven at continuous duty cycles. The PKE motors are designed to provide maximum torque while creating efficiencies currently not available in the stepper motor market. Through the use of new technology in the form of new materials, advanced stator and rotor design and construction methods, the PKE stepping motors produce 1.2 to 1.5 times more torque than a conventional stepping motor while significantly reducing the power loss common in stepping motors. Key benefits of the higher efficiency are lower heat generation (78%) by the motor, constant duty operation and up to 40% less power consumption when compared to a conventional stepping motor. CO2 emissions are reduced by up to 15kg less than a conventional model.
(CO2 emissions: Oriental Motor PK245DB 37kg/year →Oriental Motor PKE245DB-L 22kg/year equals a 40% reduction).

Oriental Motors’ new high-efficiency technology used in the PKE stepping motors can lower operating costs by reducing the number of cooling fans that may be required, extend the service life of the equipment by operating cooler and reduce potential problems due to thermal expansion. Increased torque allows for downsizing the motor for space constraint applications.

The PKE stepping motor is available with a motor frame size of 1.65” sq and three stack lengths of 1.3 in. (PKE243x), 1.54 in. (PKE244x) and 1.85 in. (PKE245x). All of the PKE stepping motors are available with a standard shaft or double shafts and both unipolar and bipolar windings. Output torque from the different models ranges from 34 oz-in for the PKE243A-L unipolar model up to 77.8 oz-in for the PKE245DA-L bipolar motor. Shaft speeds in excess 2000 rpm can be achieved with the PKE Series motors with a 24VDC driver.

Oriental Motor is a world leader in the manufacturing of sub-fractional horsepower AC induction and reversible motors, 2 and 5-phase stepping motor, driver and controller systems, AC and DC speed control motor systems, electric linear and rotary actuators, and cooling fans. More than 1500 of our over 10,000 standard products are available for same day delivery to our users in many diverse industries.

#########

Click for Larger

For more information, press only:

Nick Johantgen, 310-715-3300, nickj@orientalmotor.com

For more information, for general public:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

For more information, for technical contact:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

For more information on the AR Series, visit:

http://www.orientalmotor.com/products/ac-dc-step-motors/2-phase-step-motors-PKE.html


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.