IP55 Splash Proof DC Input Axial Fans - MDP Series

IP55 Splash Proof DC Input Axial Fans - MDP Series

IP55 Splash Proof DC Input Axial Fans - MDP Series

The MDP Series axial fans conform to the IP55 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.

  • IP55: Protection from jet water from all directions:
    3.3 gal/min (12.5 L/min), 120 inH2O (30 kPa) jet water from all directions from a distance of 9.8 ft. (3 m) for 3 minutes

The MDP Series is available in frame sizes from 3.15 in. (80 mm) up to 4.69 in. (119 mm).

  • 24 VDC
  • Stall Alarm types available
  • Fan Kits available

Axial Fan Lineup

Frame Size

Power Supply

Options

Max Air Flow

Max Static Pressure

80 mm axial fan

3.15 in. (80 mm) Axial Fans

24 VDC

Stall Alarm

Fan Kit

36.4 CFM

1.03 m3/min

0.142 inH20

35.3 Pa

92 mm axial fan

3.62 in. (92 mm) Axial Fans

24 VDC

Stall Alarm

Fan Kit

51.2 CFM

1.45 m3/min

0.176 inH20

44 Pa

119 mm axial fan

4.69 in. (119 mm) Axial Fans

24 VDC

Stall Alarm

Fan Kit

98.8 CFM

2.8 m3/min

0.282 inH20

70.4 Pa


 

Standard DC Axial Fans

IP55 Degree of Protection

This cooling fan is a splash proof type that can be used in locations that are splashed with water. It conforms to the IP55 rating under the IED standards.

The active electrical parts are covered with resin.

Splash Proof Design

Axial Fans

Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.

Axial Fans

Device Ventilation and Cooling

The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.

Ventilation

Stall Alarm Type

If a cooling fan is left stopped, the internal temperature increases which has an effect on the equipment. The Stall Alarm type fans output an alarm when the fan stops. This allows quick detection of defective stops to allow the cooling fan to be replaced.

Stall Alarm

Fan Kits Available

Fan Kit


Thermostat Available for Energy Saving

Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.



Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type

Item

Fahrenheit (°F)

AM2-WA1

Centigrade (°C)

AM2-XA1

 

Finger Guards

Finger Guards

Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.

Fan Model

Finger Guard

MDP825

FG8S

MDP925

FG9S

MDP1238

FG12S

 

System Configuration

System Configuration



CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

AC Motor and Cooling Fan Application

Installing a Fan Kit

Thermostat
Washdown AC Motors

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved