Long Life AC Axial Fans - MRE Series

Long Life AC Axial Fans - MRE Series

The MRE Series axial fan is available as a long life version of the MRS Series product. The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm.

Available in 6.30 in. (160 mm), 7.09 in. (180 mm) and 7.87 in. (200 mm) frame sizes.