The MB Series AC input centrifugal fans & blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Available in 6 frame sizes from 1.97 in. (50 mm) to 6.30 in (160 mm) with a maximum air flow of 318 CFM (9 m3/min) and a maximum static pressure of 2.75 inH2O (686 Pa).