Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.
1.65 in. (42 mm) up to 9.84 in. (250 mm) Frame Sizes