DC Centrifugal Fans / Blowers - MBD Series

DC Centrifugal Fans / Blowers - MBD Series

The MBD Series DC input centrifugal blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Low Speed Alarm type fans are available.

Available in 3 frame sizes from 3.15 in. (80 mm) to 6.30 in (160 mm) with a maximum air flow of 106 CFM (3.0 m3/min) and a maximum static pressure of 1.49 inH2O (372 Pa).