Responding to customer requests for in-depth training, Oriental Motor offers FREE Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States. For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Choosing a motion control solution is only half the battle. Proper sizing is the key to optimal performance. Learn the important parameters for application design, along with formulas for proper sizing. Both positioning specific and velocity specific sizing information will be presented.
This seminar will focus on understanding operational theories for both AC and DC motors, principles of AC motor construction, and design differences between brushed and brushless DC motors. This seminar will also discuss various speed control methodologies for AC and DC motors, such as SCR, Triac, and PWM. learn which motion systems will provide optimal performance for your application design.
Position control is a must when precisely positioning a load. Designed to assist both basic and advanced motion control need, this seminar focuses on technologies that provide you themost precise and cost-efficient solutions for your application design. 2- and 5-phase stepping motor design and function and AlphaStep closed-loop packages will also be discussed.
The ORIX Thermal Management System seminar will present the technologies available for use in applications were cooling or ventilation are required. The seminar will discuss considerations such as airflow, static pressure, impedance, noise, and methods of selecting the correct thermal management product.