|

 
Printable Version

RoHS Compliant Products
New "Green" Step Motor Systems
Ask an OM Engineer

CRK Series 5-Phase Microstep Motor and Driver
Systems
AlphaStep
IP65 Rated Step Motors and Drivers
BLF Series IP65 Rated BLDC Motors and Controllers
Catalog Online



OrientalMotor.com
AC Motors
& Gearmotors
Speed Control
Systems
Stepping Motors
Linear
& Rotary Actuators
Cooling Fans

Assembly
Technology Expo
September 26 ~ 28
Donald E, Stephens Convention Center, Rosemont, IL
Booth# 1060
Pack
Expo 2006
October 29 ~ November 2
Chicago, IL
Booth# S-3043
In addition to Motor Fair, Oriental Motor offers
FREE local product and motion control seminars throughout the United States.
Simply submit your information and your local Oriental Motor representative
will contact you with information on upcoming events in your area.
Oriental Motor
USA Corp.
2570 W 237th St.
Torrance, CA 90505
p-1-800-668-6751
f- 1-800-309-7999
Contact Oriental
Motor Sales Team
Contact Oriental Motor
Technical Support
To UNSUBSCRIBE from this newsletter please
click the "UNSUBSCRIBE" button located at the bottom of the newsletter
or reply to this message with "REMOVE" in the subject line.
Oriental Motor will
NEVER sell, trade, rent, lease, loan or provide e-mail addresses to
any third party organization. E-mail addresses and customer information
is used only by Oriental Motor USA Corp. to provide requested services
and for research and marketing purposes. |
RoHS COMPLIANT MOTION CONTROL SOLUTIONS
QUESTIONS? ASK US!
|
| RoHS - EU Directive for Electrical and Electronic
Equipment
Oriental
Motor is committed to global support. In addition
to offering international input voltages our products
conform to international safety standard certifications.
The new EU RoHS environmental directive is the latest
global safety standard and enforcement began July,
1 2006. Oriental Motor offers a wide range of products
conforming to the new RoHS standards. For more information
on RoHS or to order RoHS compliant products please
call our Technical Support line 1-800-468-3982 or visit our website
for complete details www.orientalmotor.com/RoHS. |
 |
In
addition, Oriental Motor has added a RoHS-compliant
product search to our online product catalog for finding
and ordering RoHS products online. Please note that most of
our products can be ordered in RoHS versions, however, not
all RoHS versions are available online at this time. To inquire
about ordering a RoHS version of any of our products please
contact your local
sales office or call 1-800-468-3982.
About RoHS
RoHS,
the European Union Directive 2002/95/EC, on the restriction
of the use of certain hazardous substances in electrical
and electronic equipment will apply to any equipment for
use or import into an EU member state beginning July 2006.
The restricted substances include; Lead (Pb), Mercury (Hg),
Hexavalent Chromium Cr (VI), Polybrominated biphenyls -
PBB, Polybrominated diphenyl ethers - PBDE and Cadmium (Cd).
Electrical and electronic equipment must conform to "a maximum
concentration value of 0.1% by weight in homogeneous materials
for lead, mercury, hexavalent chromium, polybrominated biphenals
(PBB) and polybrominated diphenyl ethers (PBDE) and 0.01%
by weight in homogeneous materials for cadmium".
Need RoHS compliant motion control products?
Oriental
Motor is your source. We have over 2,800 standard RoHS compliant
motion control products and many more products can be special
ordered to meet your RoHS needs. And each and every product
comes standard with our industry-leading QUALITY,
SERVICE
and DELIVERY!
Nearly all of Oriental Motor's products are available in
RoHS compliant versions, to search for our standard RoHS
products available online visit the website or call 1-800-468-3982.
|
CLOSED
LOOP AND 5-PHASE MICROSTEP SYSTEMS
NOW AVAILABLE
IN "GREEN"
| Oriental
Motor announces the release of our full line of RoHS compliant-
AlphaStep closed loop stepping systems and RK series 5-phase
microstepping systems. In addition to being fully RoHS
compliant and environmentally friendly, Oriental Motor is
launching new features and improvements to both product families
to offer even more choices to meet your application needs.
The new
AlphaStep series products not only meet RoHS standards, Oriental
Motor has also added a new Protective Earth terminal to the
motors (excluding the 1.65 in. frame size). We've also
adopted a new modified bearing whcih gives our standard and
electromagnetic brake type motors twice the Motor Life (does
not include 1.65 in. frame size or geared motors).
Oriental
Motor has expanded the DC input ASC series to include
two new gearing options for our 1.10 in. frame size.
Tapered
Hob (TH) gearhead now available for 1.10
in. frame size. The TH gearhead is available in ratios
of 7.2:1, 10:1, 20:1 and 30:1 and offers low backlash and
high-speed oepration.
Planetary
(PN) gearhead now available for 1.10 in. frame
size. The PN gearhead is available 5:1, 7.2: and 10:1
gear ratios and features non-backlash operation, high positioning
precision and a high permissible/maximum torque.
|
|
 |
The AC input
RK series microstep systems now offer fully RoHS compliant
solutions as well as the new Protective Earth terminals (excluding
the 1.65 in. frame size). Oriental Motor has also expanded
the product line to include our new IP65 rated 5-phase step motors
which offer water and dust ingress protection for more demanding
operating environments.
The newly
modified bearing offers extended motor life for the standard-type
motors (does not include 1.65 in. frame size or geared motors).
|
MOTION CONTROL QUESTIONS? ASK AN ORIENTAL MOTOR ENGINEER
 |
 |
Oriental Motor's Engineering Team is just a click away.
Send your motion control questions to Oriental Motor's engineers
and we'll publish their response in an upcoming issue of New
Motion. |
Q: How do I know which models are RoHS compliant?
A: RoHS compliant
products carry the RoHS mark on the packaging as well as in the product
brochure.
In addition, Oriental
Motor has added an additional search criteria to all of our products
in our online product catalog which allows you to search for RoHS
compliant products.

In addition to the
over 2,800 standard RoHS compliant products Oriental Motor also offers
special order of thousands of additional products in RoHS compliant
versions. Any more questions about RoHS and how Oriental Motor
can help, just Ask Us! 1-800-GO-VEXTA (468-3982).
Each issue,
our Engineering Team will answer our readers' motion control questions.
From how to use a stepping motor to proper motor sizing techniques
and specific applications, ask an OM engineer and get your answer directly
from the source. Our engineers are dedicated to continuous research
and development in motion control technology. E-mail your motion
control question to newsletter(Please be sure to include your e-mail address and
contact information so our Engineering Team can follow up
on your question.)
Visit our "Frequently Asked Question (FAQ)" section online.
Oriental Motor also offers
1-800 Technical Support. Our Technical Support Team is qualified
to answer a wide variety of questions. Call toll free 1-800-GO-VEXTA
(468-3982) to speak with an Oriental Motor associate or e-mail techsupport |