|


Printable Version

Wet Applications? Dust and Water
Protected Solutions
2006 Motor Fair and
Seminars
Ask an OM Engineer

DG Series Hollow
Rotary Actuators
AlphaStep
IP65 Rated Step Motors and Drivers
BLF
Series IP65 Rated BLDC Motors and Controllers
Catalog Online



OrientalMotor.com
AC Motors &
Gearmotors
Speed Control
Systems
Stepping Motors
Linear & Rotary
Actuators
Cooling Fans
In addition to Motor Fair, Oriental
Motor offers FREE local product and motion control seminars throughout the
United States. Simply submit your information and your local
Oriental Motor representative will contact you with information on
upcoming events in your area.
Oriental Motor USA
Corp. 2570 W 237th St. Torrance, CA
90505 p-1-800-668-6751 f- 1-800-309-7999
Contact Oriental Motor Sales
Team
Contact Oriental Motor
Technical Support
To UNSUBSCRIBE from this newsletter
please click the "UNSUBSCRIBE" button located at the bottom of the
newsletter or reply to this message with "REMOVE" in the subject
line.
Oriental Motor will NEVER sell, trade, rent, lease,
loan or provide e-mail addresses to any third party organization.
E-mail addresses and customer information is used only by Oriental Motor
USA Corp. to provide requested services and for research and marketing
purposes. |
WET
APPLICATIONS? DUST AND WATER PROTECTED SOLUTIONS
|
|
Oriental Motor actively develops products conforming
to global safety standards such as UL, CSA and EN
standards and the CE marking program. For use
in applications where the motor will be subjected
to dust or water spray Oriental Motor offers
positioning, speed control and fixed speed solutions
with IP65 Rated protection or higher.
Available in a wide range of frame sizes our
IP65 rated closed loop step motors, IP65 rated brushless DC
speed control motors and IP67 rated AC induction motors
provide the dust and water protection and performance
required for your applications.
|
 |
|
POSITIONING
The NEW IP65 Rated AlphaStep closed loop stepping motors
offer IP65 rated dust and water splash protection
for Oriental Motor's revolutionary hybrid stepping motor
systems. These
systems prevent the loss of synchronism by constantly
monitoring the rotor position and correcting for missteps
before they occur.
The AlphaStep is ideal for applications that
require short, quick, precise movement as well as
wet environments.
Integrated
driver/controller type also
available.
Available in 2.36 in and 3.35 in
frames sizes. |
 |
|
SPEED CONTROL
 Available in 1/25 HP (30W), 1/12 HP
(60W) and 1/6 HP (120W) output
power.
|
The NEW BLF
Series brushless DC speed control system features
compact size, high output, flat torque, excellent
speed stability and energy-saving design in a powerful
package.
The BLF series adopts a new design
for its motor, gearhead and driver. In addition to
achieving a maximum motor speed of 4000 r/min,
the BLF provides easy operation via a detachable
digital operator and offers a wide range of
functions. A number of motor variations are
available to meet your application needs.
|

The BLF Series offers
a round shaft, parallel shaft gearheads and flat hollow
shaft
gearheads. |
|
|
FIXED SPEED
The FPW Series
motors are watertight, dust-resistant geared induction
motors rated for IP67 protection. They can be used where
they are periodically splashed or washed with water. The construction provides
dependable resistance against dust and water by using
a specially constructed cable outlet, oil seals on
the output shaft, an O-ring in the case/gearhead junction
and no external screws.
A special coating and a stainless steel shaft
provide better anti-corrosion protection. The paint is also water
repellent.
Available in 1/30 HP (25W), 1/19 HP
(40W), 1/12 HP (60W) and 1/8 HP (90W) output
power. |
 | |
2006 MOTOR FAIRS &
SEMINARS
The 2006 Motor Fair and Seminars are Oriental Motor's
FREE technical seminar and product demonstrations. Learn about
the latest in motion control and work hands on with the products
and engineers.
SEMINARS
|
Back to
the Basics: Learning When to Use AC & DC Motors for Velocity
Control
- Understand the design differences between AC Induction and
DC (both brushed and brushless) motors.
- Learn the various speed control methodologies for these
types of motors such as SCR, Triac, and inverters.
- Discover different ways to master and slave motor systems,
as well as how a simple relay can work for oscillatory
applications.
- See live demonstrations of velocity control
products.
Understanding Position Control Fundamentals
- Learn when and why stepping motors are the right fit for
your application.
- See live demonstrations on different position control
systems.
- Designed to assist those with both basic and advanced
needs.
- Learn technologies that provide you with the most precise
and cost-efficient solutions for your application
design.
Stepper
vs. Servo: Fitting the Design
- Learn the basic differences between step and servo
technologies.
- Learn when a step motor is better for your
application.
- Learn when a servo motor is better for your
application.
- See actual step vs. servo data, along with live
demonstrations on the differences.
Best
Practices for Selecting & Sizing Motors
- Determine the parameters necessary to select & size a
motor.
- Discover the effects of improperly sizing a motor.
- Use inertia formulas for typical motion control
applications.
- Determine the components of the required torque.
- Decide what to do with the calculated torque & speed
value.
- Perform sizing calculations using
examples.
|
|
DATES &
LOCATIONS |
| |
|
April 13, 2006 - Irvine,
CA Irvine Marriott 18000 Von Karman
Ave Irvine, CA 92612 register
map
|
| |
|
April 25, 2006 - Dallas,
TX Doubletree Hotel Dallas near the
Galleria 4099 Valley View Lane Dallas, TX
75244 register
map
|
| |
|
May 11, 2006 - Minneapolis, MN Northland
Inn 7025 Northland Drive Minneapolis, MN
55428 register
map
|
| |
May 24, 2006 - Grand Rapids,
MI Pinnacle Center 3330 Highland
Drive Hudsonville, MI 49426 register
map
| |
MOTION
CONTROL QUESTIONS? ASK AN ORIENTAL MOTOR ENGINEER
 |
 |
Oriental Motor's Engineering Team is just a click
away. Send your motion control questions to Oriental Motor's
engineers and we'll publish their response in an upcoming issue of
New
Motion. |
Q: What is the meaning of
IP65?
A: IEC60529 and EN60034-5
(=IEC60034-5) classify the dust-resistance and waterproofing
into grades. The IP rating represents the degree of protection
for "dust" and water. The first number following the "IP" refers to
the degree of protection against access to hazardous parts and solid
foreign objects (dust). The second number refers to the degree
of protection against the ingress of water. The test methods are
shown below.
|

An "X" is used when one of the two protection
classes is not specified in the name (e.g. IPX5 or
IP4X) |
|
First Number = Degree of
Protection against access to hazardous parts and against solid
foreign objects.
| IP
Code |
Description |
Definition and Test
Conditions |
| IP0X |
None |
None |
| IP1X |
Protection against
approach by hands |
Cannot be penetrated by a solid object 1.97
in. (50mm) or more in diameter. |
| IP2X |
Protection against
approach by fingers |
Cannot be penetrated
by a solid object 0.79 in. (12mm) or more in
diameter. |
| IP3X |
Protection against
tips of tools, etc. |
Cannot be penetrated
by a solid object 0.09 in. (2.5mm) or more in
diameter. |
| IP4X |
Protection against
wire, etc. |
Cannot be penetrated by a solid object 0.04
in. (1.0mm) or more in diameter. |
| IP5X |
Protection against
dust |
Cannot be penetrated
by dust that could interfere with normal
operation. |
| IP6X |
Completely
dust-proof design |
Cannot be penetrated
by dust. |
Second Number = Degree
of Protection against ingress of water.
| IP
Code |
Description |
Definition and Test
Conditions |
| IPX0 |
None |
None |
| IPX1 |
Protection against water drops falling
vertically. |
Water drops falling at a rate of 3 to 5
mm/min. from a height of 7.87 in. (200mm) for 10
minutes. |
| IPX2 |
Protection against water drops falling
vertically over a 15° range. |
Water drops falling
over a 15° range at a rate of 3 to 5 mm/min. from a height of
7.87 in. (200mm) for 10 minutes. |
| IPX3 |
Protection against water drops falling
vertically over a 60° range. |
Water drops falling
over a 60° range at a rate of 3 to 5 mm/min. from a height of
7.87 in. (200mm) for 10 minutes. |
| IPX4 |
Protection from
spray of water from all directions. |
Water sprayed form
all directions from a distance of 11.81 in (300mm) to 11.69 in
(50mm) at a rate of 10 l/min. for 10 minutes. |
| IPX5 |
Protection against
jets of water from all directions. |
Jets of water
sprayed from a distance of 9.84 ft. (3m) from all directions
at a rate of 12.5 l/min. at a pressure of 30 kPa for 3
minutes. |
| IPX6 |
Protection against
strong wave-like jets of water. |
Jets of water
sprayed from a distance of 9.84 ft. (3m) from all directions
at a rate of 100 l/min. at a pressure of 100 kPa for 3
minutes. |
| IPX7 |
Usable after
immersion in water under fixed conditions. |
Immersion to a depth
of 3.3 ft. (1m) for 30 minutes. |
| IPX8 |
Usable under
water. |
Determined through
cooperation between user and
manufacturer. | |
Each issue, our Engineering Team will answer our readers'
motion control questions. From how to use a stepping
motor to proper motor sizing techniques and specific applications,
ask an OM engineer and get your answer directly from the source. Our
engineers are dedicated to continuous research and development in motion
control technology. E-mail your motion control question to
newsletter (Please be sure
to include your e-mail address and contact information so our
Engineering Team can follow up on your question.)
Visit our "Frequently Asked Question
(FAQ)" section online.
Oriental Motor also offers 1-800 Technical Support.
Our Technical Support Team is qualified to answer a wide variety of
questions. Call toll free 1-800-GO-VEXTA (468-3982) to speak with an
Oriental Motor associate or e-mail techsupport |