|
WET APPLICATIONS?
DUST AND WATER PROTECTED SOLUTIONS
|
| Oriental
Motor actively develops products conforming to global
safety standards such as UL, CSA and EN standards
and the CE marking program. For use in applications
where the motor will be subjected to dust or water
spray Oriental Motor offers positioning, speed
control and fixed speed solutions with IP65 Rated
protection or higher.
Available in a wide range of frame sizes
our IP65 rated closed loop step motors, IP65 rated
brushless DC speed control motors and IP67 rated AC
induction motors provide the dust and water protection
and performance required for your applications.
|
 |
|
POSITIONING
The NEW IP65 Rated AlphaStep closed loop stepping motors
offer IP65 rated dust and water splash protection
for Oriental Motor's revolutionary hybrid stepping motor
systems. These
systems prevent the loss of synchronism by constantly
monitoring the rotor position and correcting for missteps
before they occur.
The AlphaStep is ideal for applications that
require short, quick, precise movement as well as
wet environments.
Integrated driver/controller
type also available.
Available in 2.36 in and 3.35 in frames
sizes. |
 |
| SPEED
CONTROL

Available in 1/25 HP (30W), 1/12 HP (60W)
and 1/6 HP (120W) output power.
|
The NEW BLF
Series brushless DC speed control system features
compact size, high output, flat torque, excellent
speed stability and energy-saving design in a powerful
package.
The BLF series adopts a new design
for its motor, gearhead and driver. In addition to
achieving a maximum motor speed of 4000 r/min,
the BLF provides easy operation via a detachable
digital operator and offers a wide range of
functions. A number of motor variations are
available to meet your application needs.
|

The BLF Series
offers a round shaft, parallel shaft gearheads
and flat hollow shaft gearheads. |
|
|
FIXED SPEED
The FPW Series
motors are watertight, dust-resistant geared induction
motors rated for IP67 protection. They can be used where
they are periodically splashed or washed with water. The construction provides
dependable resistance against dust and water by using
a specially constructed cable outlet, oil seals on
the output shaft, an O-ring in the case/gearhead junction
and no external screws.
A special coating and a stainless steel shaft
provide better anti-corrosion protection. The paint is also water
repellent.
Available in 1/30 HP (25W), 1/19 HP
(40W), 1/12 HP (60W) and 1/8 HP (90W) output power. |
 |
|
2006 MOTOR FAIRS & SEMINARS
The 2006 Motor Fair and Seminars are Oriental Motor's
FREE technical seminar and product demonstrations. Learn about
the latest in motion control and work hands on with the products
and engineers.
SEMINARS
| Back
to the Basics: Learning When to Use AC & DC Motors for
Velocity Control
- Understand the design differences between AC Induction and
DC (both brushed and brushless) motors.
- Learn the various speed control methodologies for these types
of motors such as SCR, Triac, and inverters.
- Discover different ways to master and slave motor systems,
as well as how a simple relay can work for oscillatory applications.
- See live demonstrations of velocity control products.
Understanding Position Control Fundamentals
- Learn when and why stepping motors are the right fit for
your application.
- See live demonstrations on different position control systems.
- Designed to assist those with both basic and advanced needs.
- Learn technologies that provide you with the most precise
and cost-efficient solutions for your application design.
Stepper
vs. Servo: Fitting the Design
- Learn the basic differences between step and servo technologies.
- Learn when a step motor is better for your application.
- Learn when a servo motor is better for your application.
- See actual step vs. servo data, along with live demonstrations
on the differences.
Best
Practices for Selecting & Sizing Motors
- Determine the parameters necessary to select & size a
motor.
- Discover the effects of improperly sizing a motor.
- Use inertia formulas for typical motion control applications.
- Determine the components of the required torque.
- Decide what to do with the calculated torque & speed
value.
- Perform sizing calculations using examples.
|
| DATES
& LOCATIONS |
| |
| April 13, 2006 - Irvine,
CA
Irvine Marriott
18000 Von Karman Ave
Irvine, CA 92612
register
map
|
| |
|
April 25, 2006 - Dallas,
TX
Doubletree Hotel Dallas
near the Galleria
4099 Valley View Lane
Dallas, TX 75244
register
map
|
| |
|
May 11, 2006 -
Minneapolis, MN
Northland Inn
7025 Northland Drive
Minneapolis, MN 55428
register
map
|
| |
May 24, 2006 -
Grand Rapids, MI
Pinnacle Center
3330 Highland Drive
Hudsonville, MI 49426
register
map |
|
MOTION CONTROL QUESTIONS?
ASK AN ORIENTAL MOTOR ENGINEER
 |
 |
Oriental Motor's Engineering Team is just a click away.
Send your motion control questions to Oriental Motor's engineers
and we'll publish their response in an upcoming issue of New
Motion. |
Q: What is the meaning of
IP65?
A: IEC60529 and EN60034-5 (=IEC60034-5) classify the
dust-resistance and waterproofing into grades. The IP rating
represents the degree of protection for "dust" and water. The
first number following the "IP" refers to the degree of protection against
access to hazardous parts and solid foreign objects (dust). The
second number refers to the degree of protection against the ingress
of water. The test methods are shown below.
| 
An "X" is used when one of the two protection
classes is not specified in the name (e.g. IPX5 or IP4X) |
|
First Number = Degree of Protection against access to hazardous
parts and against solid foreign objects.
| IP
Code |
Description |
Definition and Test Conditions |
| IP0X |
None |
None |
| IP1X |
Protection against
approach by hands |
Cannot be penetrated by a solid object
1.97 in. (50mm) or more in diameter. |
| IP2X |
Protection against
approach by fingers |
Cannot be penetrated
by a solid object 0.79 in. (12mm) or more in diameter. |
| IP3X |
Protection against
tips of tools, etc. |
Cannot be penetrated
by a solid object 0.09 in. (2.5mm) or more in diameter. |
| IP4X |
Protection against
wire, etc. |
Cannot be penetrated by a solid object
0.04 in. (1.0mm) or more in diameter. |
| IP5X |
Protection against
dust |
Cannot be penetrated
by dust that could interfere with normal operation. |
| IP6X |
Completely dust-proof
design |
Cannot be penetrated
by dust. |
Second Number = Degree
of Protection against ingress of water.
| IP
Code |
Description |
Definition and Test Conditions |
| IPX0 |
None |
None |
| IPX1 |
Protection against water drops falling
vertically. |
Water drops falling at a rate of 3 to 5
mm/min. from a height of 7.87 in. (200mm) for 10 minutes. |
| IPX2 |
Protection against water
drops falling vertically over
a 15° range. |
Water drops falling
over a 15° range at a rate of 3 to 5 mm/min. from a height
of 7.87 in. (200mm) for 10 minutes. |
| IPX3 |
Protection against water
drops falling vertically over
a 60° range. |
Water drops falling
over a 60° range at a rate of 3 to 5 mm/min. from a height
of 7.87 in. (200mm) for 10 minutes. |
| IPX4 |
Protection from
spray
of water from all directions. |
Water sprayed
form all directions from a distance of 11.81 in (300mm)
to 11.69 in (50mm) at a rate of 10 l/min. for 10 minutes. |
| IPX5 |
Protection against
jets of
water from all directions. |
Jets of water
sprayed from a distance of 9.84 ft. (3m) from all directions
at a rate of 12.5 l/min. at a pressure of 30 kPa
for 3 minutes. |
| IPX6 |
Protection against
strong
wave-like jets of water. |
Jets of water
sprayed from a distance of 9.84 ft. (3m) from all directions
at a rate of 100 l/min. at a pressure of 100 kPa for 3
minutes. |
| IPX7 |
Usable after immersion
in
water under fixed conditions. |
Immersion to a
depth of 3.3 ft. (1m) for 30 minutes. |
| IPX8 |
Usable under water. |
Determined through
cooperation between user and manufacturer. |
|
Each issue, our Engineering Team will answer
our readers' motion control questions. From how to use a stepping
motor to proper motor sizing techniques and specific applications,
ask an OM engineer and get your answer directly from the source.
Our engineers are dedicated to continuous research and development in
motion control technology. E-mail your motion control question
to newsletter (Please be sure
to include your e-mail address and contact information so our Engineering Team can
follow up on your question.)
Visit our "Frequently Asked Question (FAQ)" section
online.
Oriental Motor also offers 1-800 Technical Support.
Our Technical Support Team is qualified to answer a wide variety of
questions. Call toll free 1-800-GO-VEXTA (468-3982) to speak with
an Oriental Motor associate or e-mail techsupport |