|

 
Printable Version

NEW Products for
2008!
Thermal
Management - Cooling Fans
Ask
an OM Engineer

2007/2008
Catalog



OrientalMotor.com
AC Motors &
Gearmotors
Speed Control
Systems
Stepping Motors
Linear & Rotary
Actuators
Cooling Fans
Oriental Motor offers FREE local product and motion
control seminars throughout the United States. Simply submit your
information and your local Oriental Motor representative will contact you
with information on upcoming events in your area.
Torrance, CA 90502 p-1-800-668-6751 f-
1-800-309-7999
Contact Oriental Motor Sales
Team
|
THE LATEST TECHNOLOGY FROM THE WORLD
LEADER
As the world
leader in motion control, Oriental Motor continues its commitment to
innovation and technical expertise. With R&D on a global scale,
Oriental Motor gains different perspectives into market expansion and
customer requirements, resulting in the development of state-of-the-art
technology to meet a wide range of needs. Oriental Motor has recently
released RoHS compliant versions of nearly all of our motion control
products. In the past year, Oriental Motor has released 15 new and
updated product series. Read more about all of the
new products from Oriental Motor below.
NEW!
POSITION CONTROL - ALPHASTEP FAMILY OF PRODUCTS
AlphaStep
Closed Loop Step Motor & Driver Packages |
Closed
Loop Reliability
The
closed loop system is ideal for applications
requiring short, quick moves. The
does not lose synchronism even when subjected to
abrupt load fluctuation or acceleration. The rotor position
detection sensor constantly monitors the motor movement. If
synchronism is about to be lost, closed loop control is used, so
there is no need to worry about loss of steps. When the
successive overload is given, outputs an alarm signal. The reliability of
is as high as that of a servo motor.
|
|
EZS II
Series Motorized Linear Slides |
Quick
Positioning, Large Transportable Mass
The
EZS II Series uses the stepping motor characterized by its high response and
ability to eliminate missteps. By fully utilizing the
performance of the , the EZS II Series is capable of performing quick
positioning operations. The EZS II Series can perform
positioning at high speeds, supporting a large transportable
mass.
-
Maximum
Transportable Mass- EZS6
(Lead 6 mm): Horizontal 60kg, Vertical
30kg
-
Maximum
Speed- EZS3, EZS4, EZS6
(Lead 12mm, single-phase 100-115 VAC/200-230 VAC input): 800mm/s |
|
DG Series
Hollow Rotary Actuators |
Direct
Coupling, Shorter Positioning Time
The
output table of the DG Series hollow rotary actuator allows direct
installation of your load. The range of applications has
widened with the addition of models with frame size of 200mm (7.87
in.) and permissible torque of 50 N•m (440 lb-in). If your current
equipment performs indexing operations through use of a belt, pulley
or other mechanical part, you can use the DG Series to reduce the
number of parts and thereby ease the maintenance load. The
drive motor of the DG Series is an stepping motor with built-in rotor-position detection
sensor. This combination results in shorter positioning
time. |
|
The is an innovative step motor unit that adopts a
closed-loop control to eliminate missteps. In the , the user-friendliness of a stepping motor is combined
with a range of new functions for improved reliability of your
equipment.
AlphaStep
Control Diagram |
 |
NEW! POSITION CONTROL - STEP MOTORS &
DRIVERS
|
High
Performance
The
CRK Series is a motor/driver unit combining a
high-performance, 5-phase stepping motor with a compact,
low-vibration microstepping driver offering the Smooth Drive
Function. Four frame sizes are available; 20mm (0.79 in.),
28mm (1.10 in.), 42mm (1.65 in.) and 60mm (2.36 in.). A wide
range of motor variations are available; high-resolution,
high-torque, geared and standard types.
Compact
Size
The
driver of the CMK Series is one of the smallest, lightest
drivers in the industry adopting microstep technology.
The microstep driver divides step motor's basic step angle
(1.8°/step) by a maximum of 16 resolutions (0.1125°/step) without
the use of a reduction mechanism or other mechanical elements.
The CMK Series driver works with a wide range of 2-phase step motor
products; high-torque, high-resolution, geared and standard
type. Available in five frames sizes from 28mm (1.10 in.) to
60mm (2.36 in.). |
CRK Series
5-Phase Microstep Motor & Driver Packages
CMK Series
2-Phase Microstep Motor & Driver
Packages |
NEW! SPEED CONTROL - AC
MOTORS
|

ES01/02 AC
Speed Controller
FE100/200
AC Speed Controller |
Oriental Motor's AC Speed Control
products are available in a wide range of sizes, voltages and output
powers. These speed controllers are designed to provide
maximum performance in easy to use solutions.
ES01/02
AC Speed Control
The ES01/02 speed controllers are designed for
ultimate ease of use when operating and wiring, focusing on the
functions required for speed control. A wide range of speed
control motors from the V Series and the World K Series are
available for use with this controller from 6 W (1/125 HP) to 90 W
(1/8 HP). The ES01/02 controllers conform to major power
supply specifications world wide.
FE100/200
AC Speed Control
The FE100/200 enables speed control to be set easily
with a built-in digital display. The controller parameters
have set exclusively for Oriental Motor's three-phase motors,
enabling the motor performance to be maximized by simply setting the
output power. The FE100/200 controller can be used with the
global standard World K series 6W (1/125 HP) to 90W (1/8 HP) motors,
Watertight, Dust-Resistant FPW Series 25W (1/30 HP) to 90W (1/8 HP)
motors and the high-output BH Series 200W (1/4 HP)
motors.
|
 World K Series
|
 FPW Series
|
 BH
Series
| |
NEW! SPEED CONTROL - BRUSHLESS
MOTORS
|
Oriental Motor's brushless speed
control products offer high power in a compact package. The
use of a brushless DC motor enables a smaller and more powerful
motor than an AC speed control motor allowing for space saving and
downsizing in your applications. Brushless motors also output
a constant torque from low speed to high speed.
Compact
DC Board-Level Driver
The BLH Series combines a slim, high-power brushless
motor with a compact, board-type driver to meet your space saving
needs. Choose from a wide variety offering different outputs
of 15W (1/50 HP) to 100W (1/8 HP) to meet your specific
application. The BLH Series is also available with a
long-life, high-strength parallel shaft or hollow shaft flat
gearhead.
Easy
Connection, Easy Operation
The BLU Series consists of models with an output
rating of 20W (1/38 HP), 40W (1/19 HP) or 90W (1/8 HP), all
combining an energy-saving, slim, compact brushless motor with a
panel-installation type driver. Choose a parallel shaft
gearhead, or a hollow shaft flat gearhead that saves installation
space of your equipment.
Full
Functionality Driver with Digital Operator
The BLF Series combines the attractive features of a
brushless DC motor, such as compact size, high output, flat torque,
excellent speed stability and energy-saving design, with exciting
new enhancements that include a wider speed range (80 to 4000 r/min)
and multi-speed operation. Using the digital operator, you can
draw the maximum performance out of this feature-rich speed control
system. Available in output powers from 30W (1/25 HP) to 400W
(1/2 HP) with a choice of parallel shaft or hollow shaft flat
gearheads. |
BLH Series
Brushless DC Speed Control System
BLU Series
Brushless DC Speed Control System
BLF Series
Brushless DC Speed Control
System |
NEW! POSITION CONTROL - COMPACT LINEAR
ACTUATORS
DRL Series
Compact Linear Actuators |
Compact
Design and High Positioning Accuracy
The
new DRL Series features a more compact, lightweight
driver with microstep drive. The new IC provides a wide range
of functions including the following: Smooth Driver Function,
1-pulse/2-pulse input mode switching, 25 microstep drive
resolutions, Power LED, Photocoupler input, connector with safety
lock (by MOLEX) and conforms to major safety standards.
The
DRL Series allows for size reduction while
improving the accuracy of your equipment. The drive mechanism
adopts a 5-phase stepping motor with ball screw. To meet the
user's requirements for higher positioning accuracy, all models can
be ordered with a ground ball screw model [repetitive positioning
accuracy: ±0.005mm (±0.0002
in.)] |
THERMAL
MANAGEMENT - COOLING FANS
|
Oriental
Motor's cooling fan products incorporate specially designed fan
blades for increased air pressure, increased static pressure, high
airflow and low noise.
Axial flow
fans use a propeller to create a flow of air in the direction of the
axis of rotation. These fans create a large airflow, making
them optimal for overall cooling of internal machinery
components. Oriental Motor's axial flow fans are available in
a wide variety of sizes and voltage characteristics.
The MRS Series high-efficiency, large airflow axial
flow fans are available in mounting bases from 5.51 inches to 9.84
inches and also meet UL, CSA, EN/IEC standards and CE Markings
(LVD). Models are also available with built-in alarm circuits
that can detect fan rotation abnormalities and respond by outputting
alarm signals.
Centrifugal
blowers move air by means of the centrifugal force generated by
rotating a cylindrical runner on which blades have been
arranged. Centrifugal blowers have a small outlet, which
concentrates air in a single direction, and are therefore suitable
for local cooling. They also create large static pressure,
making them optimal for cooling equipment through which air cannot
flow easily and for airflow through ducts.
Cross flow
fans create a wide flow of air using a long cylindrical-shaped
impeller. Air is drawn in along the sides of the runner, flows
along the circumference of the runner, and is blown out laterally,
creating a uniform flow of air. Cross flow fans are used for
cooling circuit boards installed in equipment, air curtains and
other applications. In addition, cross flow fans offer the
advantages of right-angle air flow and rectangular shape which
facilitates installation in corners and saves space. |
|
MOTION CONTROL QUESTIONS? ASK AN
ORIENTAL MOTOR ENGINEER
 |
 |
Oriental
Motor's Engineering Team is just a click away. Send your
motion control questions to Oriental Motor's engineers and we'll
publish their response in an upcoming issue of New
Motion. |
Q: My
application requires changing the index distance during the program.
For
example, I like to move 2 revolutions for 10 times, 1 revolutions for next
10 times, and 0.5 revolutions for another 10 times. What
product can have the variables in the program?
A:
The
Alpha Step with Built-in Controller can have 26 different
variables (A-Z), 10 operators (+ - * / ...), 6 different relational
operators (< > =…), and other conditional commends (IF
WHILE).

(
1) VS=500
Starting pulse speed is 500 Hz
(
2) VR=50000 Operating
pulse speed is 50,000 Hz
(
3) A=0
Variable A is set to 0
(
4) LOOP 30
Begin the loop. Repeat the program for 30
times
(
5) A=A+1
Count the program by 1 as it repeat
(
6) IF(A<=30)
If the A is less than equal to 30,
(
7) DIS=500
The index distance is 500 pulses (0.5 rev @ 0.36degrees per
pulse)
(
8) ENDIF
End of the first IF statement
(
9) IF(A<=20)
If the A is less than equal to 20,
(10)
DIS=1000
The index distance is 1000 pulses (1 rev @ 0.36degrees per
pulse)
(11)
ENDIF
End of the second IF statement
(12)
IF(A<=10)
If the A is less than equal to 10,
(13)
DIS=2000
The index distance is 2000 pulses (2 rev @ 0.36degrees per
pulse)
(14)
ENDIF
End of the third IF statement
(15)
MI
Move incremental
(16)
CALL WAITEND
Call the sub routine of WAITEND program
(17)
WAIT 5
Wait 0.5 seconds after one index is completed
(18)
ENDL
End of the loop.
(19)
END
End of the program
Q: My
application is like a parallel index conveyors.
I need to move the 2 axes in synchronized or coordinated. What
product can easily make two axes synchronized motion or coordinate the
delay?
A: The
EMP402 is the 2 axes controller and can coordinate the two axes in one
program by using MU command.
Example
1 - Start
index motion of the axis 1 and 2 on the same time
(1)
MU1
Enable the parallel processing
(2)
INC1
Start the index of the axis 1
(3)
INC2
Start the index of the axis 2
Example
2 -
Start index of the axis 2 after 1 second of starting of axis 1
(1)
MU1
Enable the parallel processing
(2)
INC1
Start the index of the axis 1
(3)
DELAY1
Stand by for 1 second
(4)
INC2
Start the index of the axis 2
Q: I
am an OEM manufacturer making pumps for various industries in various
regions.
We currently use DC motors in our products.
We are having some problems need to address.
1) The pumping speed changes a lot when the input voltage
fluctuates since some regions do not have stable power condition.
2) The pumping speed also changes when the viscosity change due to
the ambient temperature changes.
3) The DC motor makes electrical noise and it interfere other
sensors.
4) The DC motor makes dusts and the customers who are in the clean
environment do not like this.
5) The DC motor gets hot easily.
The safety standard authority requested to put caution label.
A: Some
problems may be solved with AC motor and the speed controller. However, in order to solve all of
the problems, DC Brushless motors such as BX, BLF, BLU, or BLH series are recommended.
The DC Brushless product has precise speed regulation since it is
the closed loop system. For example, the speed
regulation of BX is +/- 0.05 % on the load change, +/- 0.05 % on the
voltage change, and +/- 0.5 % on the temperature change. This will minimize your problem 1)
and 2). The DC Brushless
product also provides flat torque characteristics through the rated
speed. This makes engineers easier to size
motors to the system. The DC
Brushless system uses transistors to switch the motor excitation phases
for the operation while the DC motor uses commutator to switch the
phase. This makes less
electrical noise and solves the problem 3), and the DC Brushless products
mentioned above meet the EMC directive too. Since the ball bearings are the
only physical contact in the DC Brushless system, it does not have the
problem 4) which is caused by the contact of commutator in the DC
motor. The DC Brushless motor
uses permanent rare earth magnets on the rotor which creates higher torque
with less current use in the winding. The DC Brushless system is much
efficient than DC motor. The
motor is structured the rotor inside and the winding outside. This allows better heat transfer
compared to DC motor that has the winding in the rotor. Because of these factors, the DC
Brushless motor usually do not have the heat issue described 5).
The DC Brushless motor systems are also
available with AC input and DC input
controller.
Q: I
see Oriental Motor provides different type of gearheads.
What are the factors should I consider to choose the optimal
gearhead for my application?
A: Generally,
the factors are 1) the permissible torque, 2) the permissible speed, 3)
backlash, 4) the angle transfer error, 5) the gear ratio, 6) the shaft
configuration such as off-set shaft or centered shaft, 7) the shaft
diameter, and 8) the permissible over hung load and the thrust
load.
The
gearhead could be chosen for various system requirements, such as needing
more torque, matching the system inertia, reducing vibration, or reducing
the resolution, or any combinations or etc...
It is important to understand the characteristics of the
gearhead.
Each issue, our Engineering Team will answer
our reader's motion control questions. From how to use
a stepping motor to proper motor sizing techniques and specific
applications, ask an OM engineer and get your answer directly from the
source. Our engineers are dedicated to continuous research and
development in motion control technology. E-mail your motion control
question to newsletter(Please be sure
to include your e-mail address and contact information so our
Engineering Team can follow up on your
question.)
Visit our "Frequently Asked
Question (FAQ)" section
online.
Oriental Motor also offers 1-800 Technical
Support. Our Technical Support Team is qualified to answer a wide
variety of questions. Call toll free 1-800-GO-VEXTA (468-3982) to
speak with an Oriental Motor associate or e-mail techsupport |