Forward this newsletter to a friend
Unsubscribe from this newsletter Unsubscribe from this newsletter

Printable Version

Closed Loop AlphaStep Systems
 
New 5-Phase Microstep System

Ask an OM Engineer

CRK Series 5-Phase Microstep Motor and Driver Systems

AlphaStep IP65 Rated Step Motors and Drivers

BLF Series IP65 Rated BLDC Motors and Controllers

Catalog Online

Visit Oriental Motor at these upcoming trade shows:

Semicon West 2006
July 10 ~ July 14
Moscone Center San Francisco, CA
Booth# 5320

OrientalMotor.com

AC Motors & Gearmotors

Speed Control Systems

Stepping Motors

Linear & Rotary Actuators

Cooling Fans


In addition to Motor Fair, Oriental Motor offers FREE local product and motion control seminars throughout the United States.  Simply submit your information and your local Oriental Motor representative will contact you with information on upcoming events in your area.

 
 

Oriental Motor USA Corp.
2570 W 237th St.
Torrance, CA 90505
p-1-800-668-6751
f- 1-800-309-7999

Contact Oriental Motor Sales Team

Contact Oriental Motor Technical Support

To UNSUBSCRIBE from this newsletter please click the "UNSUBSCRIBE" button located at the bottom of the newsletter or reply to this message with "REMOVE" in the subject line.

Oriental Motor will NEVER sell, trade, rent, lease, loan or provide e-mail addresses to any third party organization. E-mail addresses and customer information is used only by Oriental Motor USA Corp. to provide requested services and for research and marketing purposes.

 

May 2006


QUICK RESPONSE, QUICK DELIVERY
CLOSED LOOP ALPHASTEP STEP MOTORS & DRIVERS

NEED IT FAST? ALPHASTEP IS NOW AVAILABLE FOR SAME DAY SHIPPING!*
AS Series, AS IP65 Rated Series, ASC Series
(Same Day shipping available for limited quantities of 110-115 VAC and 24 VDC systems,
geared-type and brake-type motors not included.)

 
AlphaStep does not lose synchronism, even when subjected to abrupt load fluctuation or acceleration.  A newly developed rotor position detection sensor constantly monitors the motor movement.  If synchronism is about to be lost, closed loop control is used, so there is no need to worry about loss of steps.
 
The new rotor-position detection sensor detects position information of the rotor, based on change in inductance, as determined by change in the spatial distance between rotor teeth and stator teeth.
 

The motor will normally run in open loop mode.  If the position deviation of the rotor is ±1.8°, the motor will switch to closed loop mode to prevent the loss of synchronism and proceeds to the proper position.
 
In addition to preventing missed steps the AlphaStep systems also offer high response, no hunting, no gain tuning and low vibration at low speeds.
 
Oriental Motor offers a wide range of AC & DC input AlphaStep products.
Learn More about our full line of AlphaStep Closed Loop products or Search for a specific product that meets your application needs.
 
NEED IT FAST?
Now our 115-120 VAC & 24 VDC AlphaStep systems are available for Same Day shipping on orders placed before 12pm PST in limited quantities. Geared-type and brake-type motors not included.

NEW 5-PHASE MICROSTEP SYSTEM

 
The CRK series is a motor/driver package consisting of a high-performance 5-phase stepping motor and a compact microstepping driver (offering the Smooth Drive function).  The high-torque type motor together with the high performance geared types open a new realm of DC input 5-phase microstepping packages.


The driver for the CRK series achieves microstepping in a compact, lightweight body.  The new IC allows the driver to provide various functions including:
  • Smooth Drive Function
  • 1-pulse/2-puse input mode switching
  • 25 preset microstep angles
 
The Smooth Drive function keeps vibration to a minimum and automatically controls the motor's microstepping operation at the same travel and speed as in the full-step mode, without the operator having to change the pulse input settings. 
 
The CRK series comes in four frame sizes from 0.79 in. to 2.36 in., as well as three geared motor types. 

 
The CRK Series is RoHS compliant in addition to conforming to global safety standards for safe worldwide operation.  It is UL-recognized and also bears the CE mark as a proof of conformance to the EMC directives.

 
High-Torque Type
 
The high-torque type adopts new technology and torque design.  The motor produces ample torque of approximately 1.3 to 1.5 times the level achieved by a conventional motor.  Providing torque equivalent to a motor of the next larger frame size, the high-torque type allows downsizing of your equipment.  The motor also adopts a connector system for easy installation.
 

MOTION CONTROL QUESTIONS?  ASK AN ORIENTAL MOTOR ENGINEER

Oriental Motor's Engineering Team is just a click away.  Send your motion control questions to Oriental Motor's engineers and we may publish their response in an upcoming issue of New Motion.

Q: What is the microstepping?

A: Microstepping is a technology that achieves low resonance, low noise operation at extremely low speeds by controlling the flow of electric current fed to the motor coil and thereby dividing the motor's basic step angle into smaller steps.
  • The motor's basic step (0.72°/full step (5-phase)) can be divided into smaller steps ranging from 1/1 to 1/250.  Microstepping thus ensures smooth operation.
  • With the technology for smoothly varying the motor drive current, motor vibration can be minimized for low noise operation.
Each issue, our Engineering Team will answer our readers' motion control questions.  From how to use a stepping motor to proper motor sizing techniques and specific applications, ask an OM engineer and get your answer directly from the source.  Our engineers are dedicated to continuous research and development in motion control technology.  E-mail your motion control question to newsletter(Please be sure to include your e-mail address and contact information so our Engineering Team can follow up on your question.)

Visit our "Frequently Asked Question (FAQ)" section online.

Oriental Motor also offers 1-800 Technical Support.  Our Technical Support Team is qualified to answer a wide variety of questions.  Call toll free 1-800-GO-VEXTA (468-3982) to speak with an Oriental Motor associate or e-mail techsupport

© 2006 - ORIENTAL MOTOR USA CORP.