|
QUICK RESPONSE, QUICK DELIVERY
CLOSED LOOP ALPHASTEP STEP MOTORS
& DRIVERS
NEED IT FAST? ALPHASTEP
IS NOW AVAILABLE FOR SAME DAY SHIPPING!*
AS Series, AS IP65 Rated Series, ASC Series
(Same
Day shipping available for limited quantities of 110-115 VAC
and 24 VDC systems,
geared-type and brake-type motors not included.)
|
AlphaStep does not
lose synchronism, even when subjected to abrupt load
fluctuation or acceleration. A newly developed
rotor position detection sensor constantly monitors
the motor movement. If synchronism is about
to be lost, closed loop control is used, so there
is no need to worry about loss of steps.
The new rotor-position
detection sensor detects position information of the
rotor, based on change in inductance, as determined
by change in the spatial distance between rotor teeth
and stator teeth. |
|
The motor will normally run
in open loop mode. If
the position deviation of the rotor is ±1.8°, the motor will switch to closed
loop mode to prevent the loss of synchronism and proceeds
to the proper position.
Oriental Motor offers a wide
range of AC & DC input AlphaStep products.
Learn More about our full line of AlphaStep Closed
Loop products or Search for a specific product that meets your application
needs.
NEED IT
FAST?
Now our 115-120 VAC &
24 VDC AlphaStep systems are available for Same Day shipping on orders
placed before 12pm PST in limited quantities. Geared-type
and brake-type motors not included.
|
NEW 5-PHASE MICROSTEP SYSTEM
|
The CRK series is a motor/driver
package consisting of a high-performance 5-phase stepping
motor and a compact microstepping driver (offering the Smooth
Drive function). The high-torque type motor together
with the high performance geared types open a new realm
of DC input 5-phase microstepping packages. |

|
|
The driver for the CRK series
achieves microstepping in a compact, lightweight body.
The new IC allows the driver to provide various functions
including:
|
|
| The
Smooth Drive function keeps vibration to a minimum and
automatically controls the motor's microstepping operation
at the same travel and speed as in the full-step mode, without
the operator having to change the pulse input settings.
The
CRK series comes in four frame sizes from 0.79 in. to 2.36
in., as well as three geared motor types. |

|
- Standard Type
-
High-Torque Type
-
-
-
|

|
|
The CRK Series is RoHS compliant
in addition to conforming to global safety standards for safe
worldwide operation. It is UL-recognized and also bears
the CE mark as a proof of conformance to the EMC directives. |

|
High-Torque Type
The
high-torque type adopts new technology and torque design. The
motor produces ample torque of approximately 1.3 to 1.5 times the level
achieved by a conventional motor. Providing torque equivalent
to a motor of the next larger frame size, the high-torque type allows
downsizing of your equipment. The motor also adopts a connector
system for easy installation.
MOTION
CONTROL QUESTIONS? ASK AN ORIENTAL MOTOR ENGINEER
 |
 |
Oriental
Motor's Engineering Team is just a click away. Send
your motion control questions to Oriental Motor's engineers
and we may publish their response in an upcoming issue
of New Motion. |
Q:
What is the microstepping?
A: Microstepping is a technology
that achieves low resonance, low noise operation at extremely low speeds
by controlling the flow of electric current fed to the motor coil and
thereby dividing the motor's basic step angle into smaller steps.
-
The motor's basic step (0.72°/full
step (5-phase)) can be divided into smaller steps ranging from 1/1
to 1/250. Microstepping thus ensures smooth operation.
-
With the technology for smoothly
varying the motor drive current, motor vibration can be minimized
for low noise operation.
Each issue, our Engineering Team
will answer our readers' motion control questions. From how to
use a stepping motor to proper motor sizing techniques and
specific applications, ask an OM engineer and get your answer directly
from the source. Our engineers are dedicated to continuous research
and development in motion control technology. E-mail your motion
control question to newsletter(Please be sure
to include your e-mail address and contact information so our Engineering Team can
follow up on your question.)
Visit our "Frequently Asked Question
(FAQ)" section online.
Oriental Motor also offers 1-800 Technical
Support. Our Technical Support Team is qualified to answer a wide
variety of questions. Call toll free 1-800-GO-VEXTA (468-3982)
to speak with an Oriental Motor associate or e-mail techsupport |